Community Designs
Timing Belt Conveyor Assembly U Section

Timing Belt Conveyor Assembly U Section

Community design

This Vention timing belt conveyor automates your assembly line with a user-friendly interface and a modular t-slot aluminum extrusion structure. The design features multiple timing belt conveyors and it includes the Vention controllers and motors to drive the system.

Spec AttributeSpec Value
Technical Specifications
Design NumberAS-TBC-270118 v4
Weight458.99 kg
Dimensions (L x W x H)3972 x 4888 x 2066 mm
ApplicationAssembly
Assembly Time41:00

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part MachineMotion 2 - Four Drive image
MachineMotion 2 - Four DriveCE-CL-010-0004 - 392 X 293 X 150 mmShips in 11 days
2
Part MachineMotion 2 Pendant V2 image
MachineMotion 2 Pendant V2CE-TP-004-0001__2 - 320 X 200 X 73 mmObsolete
1
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
6
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
26
Part Timing Belt Conveyor Corner Guide	 image
Timing Belt Conveyor Corner Guide MO-CV-013-0007 - 277 X 277 X 20 mmShips next day
2
Part Timing Belt Conveyor Guide Bracket image
Timing Belt Conveyor Guide BracketMO-CV-013-0008 - 45 X 28 X 20 mmShips next day
36
Part Timing Belt Conveyor Pallet Guiding Hardware image
Timing Belt Conveyor Pallet Guiding HardwareMO-CV-013-0011 - 215 X 38 X 15 mmShips next day
10
Part Timing Belt Conveyor, 315mm Length, Powered image
Timing Belt Conveyor, 315mm Length, PoweredMO-CV-013-0315 - 528 X 220 X 168 mmObsolete
2
Part Timing Belt Conveyor, 2295mm Length, Powered image
Timing Belt Conveyor, 2295mm Length, PoweredMO-CV-013-2295 - 2508 X 220 X 168 mmObsolete
3
Part Timing Belt Conveyor, 2295mm Length, Unpowered image
Timing Belt Conveyor, 2295mm Length, UnpoweredMO-CV-014-2295 - 2508 X 67 X 97 mmObsolete
3
Part 14mm to Round Extrusion Driveshaft Coupler image
14mm to Round Extrusion Driveshaft CouplerMO-PT-005-0000 - 111 X 40 X 40 mmShips next day
6
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
5
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part FANUC CRX-10iA/L Collaborative Robot Arm image
FANUC CRX-10iA/L Collaborative Robot ArmPR-FA-001-0500 - 1168 X 1118 X 610 mmShips in 6 weeks
1
Part Small Collaborative Electric Gripper for FANUC CRX image
Small Collaborative Electric Gripper for FANUC CRXPR-SK-001-0550 - 175 X 96 X 93 mmShips in 3 weeks
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
36
Part 45x45mm (765mm) Aluminum Extrusion image
45x45mm (765mm) Aluminum ExtrusionST-EXT-001-0765 - 765 X 45 X 45 mmShips next day
2
Part 45x90mm (180mm) Aluminum Extrusion image
45x90mm (180mm) Aluminum ExtrusionST-EXT-002-0180 - 180 X 45 X 90 mmShips next day
2
Part 45x90mm (315mm) Aluminum Extrusion image
45x90mm (315mm) Aluminum ExtrusionST-EXT-002-0315 - 315 X 45 X 90 mmShips next day
12
Part 45x90mm (360mm) Aluminum Extrusion image
45x90mm (360mm) Aluminum ExtrusionST-EXT-002-0360 - 360 X 45 X 90 mmShips next day
2
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
12
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
24
Part 45x90mm (765mm) Aluminum Extrusion image
45x90mm (765mm) Aluminum ExtrusionST-EXT-002-0765 - 765 X 45 X 90 mmShips next day
2
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
2
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
2
Part 22.5x22.5mm (1125mm) Aluminum Extrusion image
22.5x22.5mm (1125mm) Aluminum ExtrusionST-EXT-006-1125 - 1125 X 22 X 22 mmShips next day
6
Part 22.5x22.5mm (1170mm) Aluminum Extrusion image
22.5x22.5mm (1170mm) Aluminum ExtrusionST-EXT-006-1170 - 1170 X 22 X 22 mmShips next day
6
Part 20mm OD Round (45mm) Aluminum Extrusion image
20mm OD Round (45mm) Aluminum ExtrusionST-EXT-008-0045 - 45 X 20 X 20 mmShips next day
3
Part 90 Degree Joint Aluminum Assembly Plate, for 45x45mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x45mm ExtrusionsST-GP-001-0009 - 6 X 133 X 133 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
12
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
12
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
166
Part 45 Degree Inline Connector with Locators image
45 Degree Inline Connector with LocatorsST-HP-003-0003 - 45 X 45 X 53 mm
6
Part 67.5mm x 67.5mm Aluminum Gusset with Locators image
67.5mm x 67.5mm Aluminum Gusset with LocatorsST-HP-003-0007 - 66 X 66 X 42 mmShips next day
72
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part FANUC CRX Teach Pendant Mounting Bracket image
FANUC CRX Teach Pendant Mounting BracketST-RB-006-0005 - 120 X 198 X 118 mmObsolete
1
Part FANUC CRX Controller Bracket image
FANUC CRX Controller BracketST-RB-006-0009__2 - 495 X 240 X 45 mmShips next day
1
Part OnRobot Tool Flange Connection for FANUC CRX image
OnRobot Tool Flange Connection for FANUC CRXST-RB-028-0011 - 0 X 0 X 0 mmShips next day
1
Part Cobot Pedestal, 585 mm image
Cobot Pedestal, 585 mmST-RB-033-0585 - 315 X 315 X 585 mmObsolete
1
Part 270x225mm Aluminum Tooling Plate image
270x225mm Aluminum Tooling PlateST-SP-002-0003 - 270 X 225 X 11 mmShips next day
5
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image4
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
26
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
1068
Part M8 x 10mm Screw image
M8 x 10mm ScrewHW-FN-003-0010 - 15 X 13 X 13 mmShips next day
38
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
68
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
38
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
925
Part M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
38
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
2
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image12

$135,494.10 USD

Similar Parts