![270x225mm Aluminum Tooling Plate](https://assets.vention.io/parts/images/ST-SP-002-0003/270x225mm-aluminum-tooling-plate.png)
270x225mm Aluminum Tooling Plate
$421.48 USD
Ships next day
Tooling plate suited for machining and assembly jigs with 83X M8 mounting holes on a 22.5x22.5mm grid pattern.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-002-0003 |
Weight | 1.7 kg |
Dimensions (L x W x H) | 270.0 x 225.0 x 11.25 mm |
Unit Price | $421.48 USD |
Material | Aluminum 6061-T6 |
Surface finish | Blue Anodized |
Associated Fasteners | 6 x HW-FN-003-0018 , 6 x HW-FN-002-0001 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Compatible Parts
![Timing Belt Conveyor, 315mm Length, Powered Timing Belt Conveyor, 315mm Length, Powered](https://assets.vention.io/parts/images/MO-CV-013-0315/thumb_timing-belt-conveyor-315mm-length-powered.png)
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![88x43mm Aluminum Mounting Plate 88x43mm Aluminum Mounting Plate](https://assets.vention.io/parts/images/ST-SP-012-0001/thumb_88x43mm-aluminum-mounting-plate.png)
88x43mm Aluminum Mounting Plate
ST-SP-012-0001
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Threaded Pin, 10mm OD and 10mm Height Threaded Pin, 10mm OD and 10mm Height](https://assets.vention.io/parts/images/HW-RP-003-0001/thumb_threaded-pin-10mm-od-and-10mm-height.png)
Threaded Pin, 10mm OD and 10mm Height
HW-RP-003-0001
![45mm x 45mm Aluminum Gusset 45mm x 45mm Aluminum Gusset](https://assets.vention.io/parts/images/ST-GP-003-0001/thumb_die-cast-gusset.png)
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
![Single Stage X Locator Single Stage X Locator](https://assets.vention.io/parts/images/ST-SP-013-0001/thumb_single-stage-x-locator.png)
Single Stage X Locator
ST-SP-013-0001