![FANUC CRX Controller Bracket](https://assets.vention.io/parts/images/ST-RB-006-0009__2/fanuc-crx-controller-bracket.png)
FANUC CRX Controller Bracket
$77.42 USD
Ships in 7 days
Mount your FANUC CRX control box to your Vention assembly by fastening the brackets to the controller using four M5 fasteners. The brackets are compatible with Vention's extrusion systems.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-006-0009__2 |
Weight | 1.209 kg |
Dimensions (L x W x H) | 495.0 x 240.0 x 45.0 mm |
Unit Price | $77.42 USD |
Material | Steel |
Surface finish | Black Powder Coat |
Associated Fasteners | 8 x HW-FN-002-0001 , 8 x HW-FN-003-0014 |
Compatible Parts
LD
![45x45mm (585mm) Light Aluminum Extrusion 45x45mm (585mm) Light Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-101-0585/thumb_45x45mm-585mm-light-aluminum-extrusion.png)
45x45mm (585mm) Light Aluminum Extrusion
ST-EXT-101-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585