Parts library

MO-CV-013-0007
Timing Belt Conveyor Corner Guide
The timing belt conveyor HDPE corner guide permits smooth, guided 90-degree turns along an assembly or packaging line. It is used in conjunction with other timing belt conveyor pallet guiding accessories, that is, the pallet guides (MO-CV-013-0011), 22.5mm extrusion (ST-EXT-006-XXXX) and support brackets (MO-CV-013-0008).
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Timing Belt Conveyor |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-CV-013-0007 |
| Unit Price | $155.28 USD |
| Weight | 0.463 kg |
| Dimensions (L x W x H) | 277.5 x 277.5 x 20 mm |
| Material | HDPE |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.