Parts library
Small Collaborative Electric Gripper for FANUC CRX
PR-SK-001-0550

Small Collaborative Electric Gripper for FANUC CRX

Schunk

The Co-Act EGP-C 40 NN FCRXID is a 2-Finger, 24VDC Electric Collaborative gripper, powered by SCHUNK. Designed for easy integration with FANUC CRX-10iA & CRX-10iA/L Cobots. Incremental force adjustment (25-100% of 140N), 6 mm stroke/Finger. Recommended Workpiece weight 0.7 kg (Friction grip). The gripper is equipped with a FANUC CRX specific flange adapter and pre-wired M8 communication cable. Kit includes set of 2 Fingers for part size range 11.5-23.5 mm (AUB CoAct EGP 40/24).

Technical Drawing
Technical Drawing
3D Model

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-SK-001-0550
Unit Price$2,081.21 USD
Weight0.6 kg
Dimensions (L x W x H)175 x 96 x 93 mm
Spec AttributeSpec Value
Technical Specifications
Stroke6 mm
Grip Force140 N
IP RatingIP30
Compatible WithFANUC CRX-10ia & CRX-10ia/L
Included in the BoxGripper & Set of Fingers

$2,081.21 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.