14mm to Round Extrusion Driveshaft Coupler

14mm to Round Extrusion Driveshaft Coupler

$168.93 USD
Ships in 3 days
This driveshaft coupler permits power transmission between a powered timing belt segment (MO-CV-013-XXXX) and an unpowered segment (MO-CV-014-XXXX) via a coupler with a keyed 14mm shaft and opposing 20mm hole for round extrusion (ST-EXT-008-XXXX). Sold as a single coupler.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

Technical Documents

General Specifications

Spec Attribute Spec Value
Part Number MO-PT-005-0000
Weight 0.304 kg
Dimensions (L x W x H) 111.0 x 40.0 x 40.0 mm
Unit Price $168.93 USD
Material Aluminum, Plastic

Technical Specifications

Spec Attribute Spec Value
Max Torque 15 Nm
Have a question about this part?
Ask in the forum! Go to the forum