Parts library

HW-FN-003-1035
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9
Standard hex socket head screw, M8 × 35 mm (equivalent length: 1.38 in). Screws have a black oxide finish and are grade 12.9.
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Anti-Vibration Products for Fasteners |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-FN-003-1035 |
| Unit Price | $2.50 USD |
| Weight | 0.018 kg |
| Dimensions (L x W x H) | 43 x 13 x 13 mm |
| Material | Steel |
Questions about this part?
Post a question on Vention community forum for insights on this part.