Timing Belt Conveyor Guide Bracket
$8.85 USD
Ships next day
The timing belt conveyor guide bracket is used to affix 22.5mm extrusion (ST-EXT-006-XXXX) alongside the timing belt conveyor actuators at a specific width to accomodate a pallet with guides (MO-CV-013-0011).
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-013-0008 |
Weight | 0.03 kg |
Dimensions (L x W x H) | 45.0 x 28.5 x 20.5 mm |
Unit Price | $8.85 USD |
Material | Steel |
Associated Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-003-0010 , 1 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-003-0014 , 1 x HW-FN-003-0010 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
Timing Belt Conveyor, 315mm Length, Unpowered
MO-CV-014-0315
14mm to Round Extrusion Driveshaft Coupler
MO-PT-005-0000
Timing Belt Conveyor, 315mm Length, Powered
MO-CV-013-0315
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
22.5x22.5mm (585mm) Aluminum Extrusion
ST-EXT-006-0585
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000
67.5mm x 67.5mm Aluminum Gusset with Locators
ST-HP-003-0007