M8 x 10mm Screw

M8 x 10mm Screw

$0.58 USD
Ships next day
Socket head M8 x 1.25 thread, 10mm long. Screws have a black oxide finish.
Length:
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number HW-FN-003-0010
Weight 0.008 kg
Dimensions (L x W x H) 15.0 x 13.0 x 13.0 mm
Unit Price $0.58 USD
Material Steel
Surface finish Black oxide
Have a question about this part?
Ask in the forum! Go to the forum