Parts library

ST-RB-006-0005
FANUC CRX Teach Pendant Mounting Bracket
Mount your FANUC CRX teach pendant to your Vention assembly by resting it within the protective delrin pads. Two angle configurations are available: parallel and 30 degrees.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-006-0005 |
| Unit Price | $97.32 USD |
| Weight | 0.398 kg |
| Dimensions (L x W x H) | 120 x 198 x 118 mm |
| Material | 1008 Steel |
| Surface Finish | Black Powder Coat |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0014 |
Questions about this part?
Post a question on Vention community forum for insights on this part.