45 Degree Inline Connector with Locators

45 Degree Inline Connector with Locators

$21.18 USD
Ships next day
Vention's 45-degree inline connector allows easy mounting of a Vention extrusion at an angle directly inline with another extrusion. The connector also features Vention self-positioning V-Shape locators, enabling precision assembly that cannot typically be done with conventional extrusion systems.
Quantity:
Start a new design
Use desktop to design

Technical Drawings

General Specifications

Spec Attribute Spec Value
Part Number ST-HP-003-0003
Weight 0.1447 kg
Dimensions (L x W x H) 57.0 x 45.0 x 45.0 mm
Unit Price $21.18 USD
Material 6061-T6
Surface finish Dark Blue Anodization, 6um
Associated Fasteners 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018

Technical Specifications

Spec Attribute Spec Value
Bending Strength 100 Nm
Friction Strength 2100 N
Torsion Strength 390 Nm
Have a question about this part?
Ask in the forum! Go to the forum