vention-logo-sm
Community Designs
BerlinVXC - UR10e Range Extender
MachineLogic Code-Free

BerlinVXC - UR10e Range Extender

Community design

Vention Europe

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-EX-164474
Weight202.64 kg
Dimensions (L x W x H)918 x 1905 x 1629 mm
ApplicationManufacturing
Assembly Time22:09

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part European Industrial Power Strip image
European Industrial Power StripCE-CA-036-0002 - 495 X 86 X 78 mmShips next day
1
Part MachineMotion 2 - One Drive image
MachineMotion 2 - One DriveCE-CL-010-0001 - 392 X 293 X 150 mmObsolete
1
Part MachineMotion AI Pro image
MachineMotion AI ProCE-CL-031-3000 - 470 X 337 X 206 mmShips in 4 days
1
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Robot Safety Module image
Robot Safety ModuleCE-SA-016-0001 - 178 X 157 X 135 mmShips next day
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part URCap for MachineMotion V2 image
URCap for MachineMotion V2CE-SW-002-0003 - 40 X 10 X 5 mmShips next day
1
Part Medium Cobot Dress Pack image
Medium Cobot Dress PackHW-CA-005-0001 - 210 X 230 X 70 mm
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
9
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
5
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips next day
7
Part Compact Grease Gun with Right Angle Connection image
Compact Grease Gun with Right Angle ConnectionHW-TL-005-0002 - 160 X 30 X 30 mmObsolete
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmShips next day
1
Part Heavy Duty Enclosed Timing Belt Actuator, 1530mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-027-1530__2 - 1777 X 270 X 112 mmShips next day
1
Part Planetary Reduction Gearbox, 5:1 image
Planetary Reduction Gearbox, 5:1MO-PT-001-0001 - 130 X 86 X 86 mmShips next day
1
Part 157mm NEMA 34 Stepper Servo Motor image
157mm NEMA 34 Stepper Servo MotorMO-SM-011-0000 - 258 X 86 X 112 mmShips next day
1
Part FANUC CRX-10iA Collaborative Robot Arm image
FANUC CRX-10iA Collaborative Robot ArmPR-FA-001-0501 - 1168 X 1118 X 610 mmShips in 3 weeks
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
1
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
1
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
1
Part 90x90mm (45mm) Aluminum Extrusion image
90x90mm (45mm) Aluminum ExtrusionST-EXT-005-0045 - 45 X 90 X 90 mmShips next day
2
Part 90x90mm (135mm) Aluminum Extrusion image
90x90mm (135mm) Aluminum ExtrusionST-EXT-005-0135 - 135 X 90 X 90 mmShips next day
5
Part 90x90mm (180mm) Aluminum Extrusion image
90x90mm (180mm) Aluminum ExtrusionST-EXT-005-0180 - 180 X 90 X 90 mmShips next day
5
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
2
Part 90x90mm (495mm) Aluminum Extrusion image
90x90mm (495mm) Aluminum ExtrusionST-EXT-005-0495 - 495 X 90 X 90 mmShips next day
3
Part 90x90mm (1350mm) Aluminum Extrusion image
90x90mm (1350mm) Aluminum ExtrusionST-EXT-005-1350 - 1350 X 90 X 90 mmShips next day
1
Part 45x45mm (90mm) Light Aluminum Extrusion image
45x45mm (90mm) Light Aluminum ExtrusionST-EXT-101-0090 - 90 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Light Aluminum Extrusion image
45x45mm (315mm) Light Aluminum ExtrusionST-EXT-101-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Light Aluminum Extrusion image
45x45mm (360mm) Light Aluminum ExtrusionST-EXT-101-0360 - 360 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Light Aluminum Extrusion image
45x45mm (585mm) Light Aluminum ExtrusionST-EXT-101-0585 - 585 X 45 X 45 mmShips next day
1
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
12
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
8
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
26
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
25
Part FANUC CRX Teach Pendant Mounting Bracket image
FANUC CRX Teach Pendant Mounting BracketST-RB-006-0005 - 120 X 198 X 118 mmObsolete
1
Part FANUC CRX Controller Bracket image
FANUC CRX Controller BracketST-RB-006-0009__2 - 495 X 240 X 45 mmShips next day
1
Part OnRobot Tool Changer (Robot Side) image
OnRobot Tool Changer (Robot Side)ST-RB-028-0004 - 84 X 84 X 14 mmShips next day
1
Part OnRobot 2FG7 2-finger Parallel Gripper image
OnRobot 2FG7 2-finger Parallel GripperST-RB-028-0010 - 144 X 90 X 71 mmShips in 12 days
1
Part Multi-Robot Mounting Plate 270 X 270 mm image
Multi-Robot Mounting Plate 270 X 270 mmST-RB-100-0270__2 - 268 X 268 X 27 mm
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
554
Part M6 Drop-in Spring Loaded T-Nut image
M6 Drop-in Spring Loaded T-NutHW-FN-002-0004 - 22 X 13 X 9 mmShips next day
3
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
2
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
11
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
13
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
496
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
24
Part M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 35 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1035 - 43 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 40 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1040 - 48 X 13 X 13 mmShips next day
5
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
3
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
13
Part M6 Washer with 12mm Outside Diameter image
M6 Washer with 12mm Outside DiameterHW-WS-005-0001 - 1 X 12 X 12 mmShips next day
3
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part M8 x 35mm Screw, Partially Threaded image
M8 x 35mm Screw, Partially ThreadedHW-FN-003-0035 - 35 X 13 X 40 mmShips next day
4
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
2

$95,732.71 USD

Similar Parts