Parts library

ST-RB-028-0004
OnRobot Tool Changer (Robot Side)
The Quick Changer enables easy and fast tool changing. The Quick Changer can handle 20kg payload and has a low built-in height and weight. Patented reliable and with easy-to-use locking mechanism, extra safety locking structure and locking springs make the Quick Changer a unique product, ideal for all collaborative robot applications. The tool flange is a 50mm bolt pattern with 6mm bolt (ISO 50), compatible with most cobots. The Universal Robots CB-Series are not compatible with this tool changer. Please contact Vention for more info.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-028-0004 |
| Unit Price | $606.00 USD |
| Weight | 0.13 kg |
| Dimensions (L x W x H) | 84 x 84 x 14 mm |
| Material | Aluminium, Steel |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Payload | 20 Kg |
| Repeatability Including Backlash | 0.02 mm |
| IP Rating | IP67 |
| Max Permissible Force | 400 N |
| Max Permissible Torque | 50 Nm |
Questions about this part?
Post a question on Vention community forum for insights on this part.