
High Performance Synthetic Grease
$12.20 USD
Ships next day
Loctite LB 8034 general-purpose synthetic grease with a viscosity grade of NLGI 2. Intended for use on Vention's linear bearings, rack and pinion, indexer, and ball screw. It comes in an 85g squeeze-tube container. For additional information, click on the 2D drawing below.
QTY:
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CS-002-0001 |
Weight | 0.085 kg |
Dimensions (L x W x H) | 60.0 x 35.0 x 160.0 mm |
Unit Price | $12.20 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-CS-002-0001 |
Weight | 0.085 kg |
Dimensions (L x W x H) | 60.0 x 35.0 x 160.0 mm |
Unit Price | $12.20 USD |
Material | N/A |
Surface finish | N/A |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

High Strength Threadlocker (10 ml)
HW-CS-001-0003

Aluminum Tapping Fluid
HW-CS-004-0001