![OnRobot 2FG7 2-finger Parallel Gripper](https://assets.vention.io/parts/images/ST-RB-028-0010/onrobot-2fg7-2-finger-parallel-gripper.png)
OnRobot 2FG7 2-finger Parallel Gripper
$4,633.00 USD
Ships in 5 days
OnRobot's 2FG7 is a complete, low-cost, off-the-shelf electric parallel gripper that can be deployed within minutes and requires no custom engineering for installation, programming, or maintenance. The 2FG7 has a built-in quick changer, making it easy to redeploy on any major collaborative or light industrial robot. Ideal for low-volume, high-mix production, and enabling fast ROI for many different applications.
Quantity:
Technical Drawings
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0010 |
Weight | 1.1 kg |
Dimensions (L x W x H) | 144.0 x 90.0 x 71.0 mm |
Unit Price | $4,633.00 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Gripper Payload | 7 kg (force fit) or 11 kg (form fit) |
Stroke | 38 mm |
Max Grip Width Range | 1-73 mm (external) 11-83 mm (internal) |
Grip Force | 20-140 N |
Gripping Speed | 16-450 mm/s |
Repeatability | 0.1 mm |
Supply Voltage | 24 V |
Current Consumption | 2000 mA |
IP Rating | 67 |
Operating Temperature | 5-50 °C |
Wiring | OnRobot control box or robot tool flange |
Compatible Parts
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![Machine Tending Robot Calibration Flange Machine Tending Robot Calibration Flange](https://assets.vention.io/parts/images/ST-RB-020-0005/thumb_machine-tending-robot-calibration-flange.png)
Machine Tending Robot Calibration Flange
ST-RB-020-0005
![OnRobot Tool Flange Connection for Universal Robots OnRobot Tool Flange Connection for Universal Robots](https://assets.vention.io/parts/images/ST-RB-028-0001/thumb_onrobot-tool-flange-connection-for-universal-robots.png)
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001