vention-logo-sm
Parts library
90x90mm (1350mm) Aluminum Extrusion
ST-EXT-005-1350

90x90mm (1350mm) Aluminum Extrusion

Vention

Vention's high-precision extrusions rank best-in-class in term of structural rigidity, straightness, and precision. Vention's unique 'V-shape' interface has been specially designed to work with Vention's high-precision assembly plates, enabling rigid and high-precision assemblies that cannot typically be done with aluminum extrusions.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Designing with T-Slot Aluminum Extrusions
Introducing V2 extrusions: Vention’s latest generation of high-performance T-slot aluminum extrusions
Deflection Calculator

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-EXT-005-1350
Unit Price$189.75 USD
Weight6.81513 kg
Dimensions (L x W x H)1350 x 90 x 90 mm
Material6005-T5 Aluminum
Surface FinishDark Blue Anodization, 6um
Spec AttributeSpec Value
Technical Specifications
Second Area Moment of Inertia1,850,913 mm4
Cross-Sectional Area1881 mm2
Torsional Constant941,414 mm4
Yield Strength240 MPa

$189.75 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    90x90mm (1350mm) Aluminum Extrusion | Vention