![FANUC CRX-10iA Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0501/fanuc-crx-10ia-collaborative-robot.png)
FANUC CRX-10iA Collaborative Robot Arm
$46,025.61 USD
4 weeks
The CRX-10iA is a medium cobot by Fanuc in their CRX series with a payload of 10kg and reach 1249mm. Its lightweight and compact design makes it a good fit for automating manufacturing tasks such as machine tending, packaging, assembling, dispensing and pick & place, while ensuring a safe collaboration between humans and machines.
Quantity:
Other Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | PR-FA-001-0501 |
Weight | 58.0 kg |
Dimensions (L x W x H) | 1168.0 x 1118.0 x 610.0 mm |
Unit Price | $46,025.61 USD |
Associated Fasteners | 4 x HW-FN-003-1035 , 4 x HW-FN-003-1040 |
Performance
Spec Attribute | Spec Value |
---|---|
Reach | 1249 mm |
Repeatability | 0.04 mm |
Max Payload | 10 kg |
Robot Weight | 40 kg |
Degrees of Freedom | 6 |
Typical Average Power Consumption | 300 W |
Movement
Spec Attribute | Spec Value |
---|---|
J1 Movement Range | 380 degrees |
J2 Movement Range | 360 degrees |
J3 Movement Range | 570 degrees |
J4 Movement Range | 380 degrees |
J5 Movement Range | 360 degrees |
J6 Movement Range | 450 degrees |
Max Linear Speed | 2000 mm/s |
Features
Spec Attribute | Spec Value |
---|---|
Robot Certified Standards | EN ISO 10218-1, EN 60204-1, EN/ISO 13849-1:2015, UL 1740, CAN/CSA Z434, CSA C22.2 No.73 |
Robot IP Rating | 67 |
Warranty | 12 Months |
Controller
Spec Attribute | Spec Value |
---|---|
Controller Power Source | 100-240VAC, 50/60Hz |
Controller Weight | 19 kg |
Controller Dimensions | 410 mm x 277 mm x 370 mm |
Controller Digital Ports | 12 in, 12 out |
Robot to Controller Cable Length | 1.5 m |
Compatible Parts
![FANUC M-20iD/35 Industrial Robot Arm FANUC M-20iD/35 Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-035-0003/thumb_fanuc-m-20id-35-kit.png)
FANUC M-20iD/35 Industrial Robot Arm
RA-FA-035-0003
![Doosan M1013 Collaborative Robot Doosan M1013 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0601/thumb_doosan-m1013-collaborative-robot.png)
Doosan M1013 Collaborative Robot
PR-CZ-001-0601
![Epson T6-B602SS Epson T6-B602SS](https://assets.vention.io/parts/images/PR-EP-001-0079/thumb_epson-t6-b602ss.png)
Epson T6-B602SS
PR-EP-001-0079
![Doosan H2515 Collaborative Robot Doosan H2515 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0505/thumb_doosan-h2515-collaborative-robot.png)
Doosan H2515 Collaborative Robot
PR-CZ-001-0505
![Doosan H2017 Collaborative Robot Doosan H2017 Collaborative Robot](https://assets.vention.io/parts/images/PR-CZ-001-0506/thumb_doosan-h2017-collaborative-robot.png)
Doosan H2017 Collaborative Robot
PR-CZ-001-0506
![FANUC CRX-10iA/L Collaborative Robot Arm FANUC CRX-10iA/L Collaborative Robot Arm](https://assets.vention.io/parts/images/PR-FA-001-0500/thumb_fanuc-crx-10ia-l-collaborative-robot.png)
FANUC CRX-10iA/L Collaborative Robot Arm
PR-FA-001-0500
![FANUC M-710iC/45M Industrial Robot Arm FANUC M-710iC/45M Industrial Robot Arm](https://assets.vention.io/parts/images/RA-FA-045-0003/thumb_fanuc-m-710ic-45m-kit.png)
FANUC M-710iC/45M Industrial Robot Arm
RA-FA-045-0003