![Robot Safety Module](https://assets.vention.io/parts/images/CE-SA-016-0001/robot-safety-module.png)
Robot Safety Module
$2,082.63 USD
Ships next day
The Robot Safety Module (RSM) CE-SA-016-0001, is intended to interface with a robot and with the MachineMotion V2. The Safety IN port and the Reduced port are connected to safety modules which change the state of the robot and the MachineMotion. The RSM is a compact yet powerful safety solution designed for seamless integration with robotic systems. Featuring standard emergency stop functionality, direct robot emergency stop support, and a dedicated chain for mode transitions, the RSM ensures swift and reliable response in critical situations. With configurable heads-up delay and a latching mechanism for manual reset, it offers versatility and enhanced safety protocols.
Length:
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CE-SA-016-0001 |
Weight | 1.9 kg |
Dimensions (L x W x H) | 178.0 x 157.5 x 135.0 mm |
Unit Price | $2,082.63 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Supply Voltage | 24 V |
Certification | CE, IP54 |
Temperature Range | 0 to 40 °C |
Included in the Box |
|
Compatible Parts
![Heavy Duty Cobot Pedestal, 585 mm Heavy Duty Cobot Pedestal, 585 mm](https://assets.vention.io/parts/images/ST-RB-033-0585__2/thumb_cobot-pedestal-585-mm.png)
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
![Cobot Pedestal with Reinforced Base, 1226 mm Cobot Pedestal with Reinforced Base, 1226 mm](https://assets.vention.io/parts/images/ST-RB-033-1226/thumb_cobot-pedestal-with-reinforced-base-1226-mm.png)
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
![247.5x247.5mm (540mm) Aluminum Extrusion 247.5x247.5mm (540mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-011-0540/thumb_247-5x247-5mm-540mm-aluminum-extrusion.png)
247.5x247.5mm (540mm) Aluminum Extrusion
ST-EXT-011-0540
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![180x22.5mm (630mm) Table Top Extrusion 180x22.5mm (630mm) Table Top Extrusion](https://assets.vention.io/parts/images/ST-EXT-009-0630/thumb_180x22-5mm-630mm-table-top-extrusion.png)
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630