Heavy Duty Enclosed Timing Belt Actuator, 1530mm Length

Heavy Duty Enclosed Timing Belt Actuator, 1530mm Length

$4,025.80 USD
Ships in 3 days
Vention's updated enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. This heavy duty version has two bearings in the guiding system, increasing its load capacity over the standard MO-LM-026-XXXX. The new version adds new mounting options, improved shaft design, and magnetic retention of the steel cover. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Length:
Quantity:
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number MO-LM-027-1530__2
Weight 28.628468 kg
Dimensions (L x W x H) 1777.5 x 270.0 x 112.5 mm
Unit Price $4,025.80 USD
Material Aluminum, Steel
Surface finish Blue Anodized, 10 um
Associated Fasteners 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0022 , 12 x HW-FN-031-0001
Light-Duty Fasteners 12 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 12 x HW-FN-003-0016 , 12 x HW-FN-031-0001

Technical Specifications

Spec Attribute Spec Value
Max Output Force 1200 N
Load Capacity 5000 N
Stroke 1285 mm
Repeatability 0.025 mm
Max Linear Speed 2500 mm/s
Max Acceleration 2000 mm/s2
Displacement Ratio 208 mm/turn
Have a question about this part?
Ask in the forum! Go to the forum