European Industrial Power Strip

European Industrial Power Strip

$96.28 USD
Ships next day
A 483mm long, aluminum construction, european industrial power strip with 7 CEE7/III sockets. The rated voltage is 250VAC and rated current is 16Amps. It comes with an On/Off rocker switch and a 2m power cable. Mounting brackets compatible with Vention extrusions are included. Suitable for applications requiring a power strip mounted to an extrusion.
Quantity:
Start a new design
Use desktop to design

General Specifications

Spec Attribute Spec Value
Part Number CE-CA-036-0002
Weight 0.89 kg
Dimensions (L x W x H) 495.0 x 86.0 x 78.0 mm
Unit Price $96.28 USD
Material Aluminum, Plastic
Associated Fasteners 2 x HW-FN-002-0004 , 2 x HW-FN-005-0016 , 2 x HW-WS-005-0001

Technical Specifications

Spec Attribute Spec Value
Cable Length 2000 mm
Supply Voltage 250 V
Have a question about this part?
Ask in the forum! Go to the forum