vention-logo-sm
Community Designs
Path Following  3-Axis  Cantilever Adhesive Dispensing

Path Following 3-Axis Cantilever Adhesive Dispensing

Community design

3 Axis working station suitable for Dispensing adhesive

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-107687
Weight211.71 kg
Dimensions (L x W x H)1826 x 1636 x 1737 mm
ApplicationOther Equipment
Assembly Time21:01

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Pneumatic Air Preparation Station image
Pneumatic Air Preparation StationCA-AP-001-0001 - 72 X 125 X 201 mmObsolete
1
Part 6mm OD Blue Tubing 5-meter Extension image
6mm OD Blue Tubing 5-meter ExtensionCA-TB-006-0001 - 24 X 220 X 220 mmShips next day
1
Part On/Off Pneumatic Valve, Normally Closed image
On/Off Pneumatic Valve, Normally ClosedCE-AR-002-0000 - 157 X 115 X 38 mmObsolete
1
Part Extension Cable for Stepper Motors, 5m image
Extension Cable for Stepper Motors, 5mCE-CA-020-5000 - 186 X 176 X 53 mmShips next day
1
Part MachineMotion 1 image
MachineMotion 1CE-CL-005-0003 - 377 X 282 X 144 mmObsolete
1
Part Digital IO Module image
Digital IO ModuleCE-MD-001-0001 - 180 X 110 X 26 mmObsolete
1
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
4
Part MachineApps - Path Following image
MachineApps - Path FollowingCE-SW-002-0002 - 40 X 10 X 5 mmObsolete
1
Part MachineMotion 1 Pendant image
MachineMotion 1 PendantCE-TP-003-0001 - 320 X 200 X 73 mmObsolete
1
Part High Strength Threadlocker (10 ml) image
High Strength Threadlocker (10 ml)HW-CS-001-0001 - 29 X 29 X 91 mm
1
Part High Performance Synthetic Grease image
High Performance Synthetic GreaseHW-CS-002-0001 - 60 X 35 X 160 mm
1
Part Aluminum Tapping Fluid image
Aluminum Tapping FluidHW-CS-004-0001 - 35 X 55 X 122 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
11
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
4
Part M8 x 1.25mm Helicoidal Tap image
M8 x 1.25mm Helicoidal TapHW-TL-001-0001 - 75 X 8 X 8 mmShips next day
1
Part M8 Helicoidal Tap Handle image
M8 Helicoidal Tap HandleHW-TL-003-0001 - 105 X 140 X 30 mmShips next day
1
Part Rack and Pinion Installation Tool image
Rack and Pinion Installation ToolHW-TL-004-0001 - 85 X 10 X 97 mmShips next day
1
Part Compact Grease Gun for Grease Tube image
Compact Grease Gun for Grease TubeHW-TL-005-0001 - 160 X 30 X 30 mm
1
Part V1 Extrusion Tap Guide Tool  image
V1 Extrusion Tap Guide Tool HW-TL-008-0001 - 45 X 45 X 34 mm
1
Part Tap Cleaning Brush image
Tap Cleaning BrushHW-TL-009-0001 - 7 X 7 X 140 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
50
Part 41mm Wide Cable Drag Chain (782mm) image
41mm Wide Cable Drag Chain (782mm)MO-DC-001-0765 - 879 X 45 X 35 mmShips next day
1
Part 41mm Wide Cable Drag Chain (1150mm) image
41mm Wide Cable Drag Chain (1150mm)MO-DC-001-1125 - 1239 X 45 X 35 mmShips next day
1
Part 16mm Linear Bearing with Housing image
16mm Linear Bearing with HousingMO-LM-010-0001 - 43 X 48 X 35 mmShips next day
4
Part 16mm Shaft for Linear Bearings (585mm) image
16mm Shaft for Linear Bearings (585mm)MO-LM-014-0585 - 585 X 31 X 33 mmObsolete
2
Part Rack and Pinion, Housing and Pinion Assembly image
Rack and Pinion, Housing and Pinion AssemblyMO-LM-019-0001 - 130 X 223 X 87 mmObsolete
1
Part Left Rack & Pinion End Stop image
Left Rack & Pinion End StopMO-LM-019-0005__2 - 45 X 74 X 23 mm
1
Part Right Rack & Pinion End Stop image
Right Rack & Pinion End StopMO-LM-019-0007 - 45 X 74 X 23 mm
1
Part Gear Rack, 540mm image
Gear Rack, 540mmMO-LM-020-0540 - 552 X 10 X 15 mm
1
Part Enclosed Timing Belt Actuator, 855mm Length image
Enclosed Timing Belt Actuator, 855mm LengthMO-LM-026-0855 - 1100 X 180 X 112 mmObsolete
1
Part Enclosed Timing Belt Actuator, 1530mm Length image
Enclosed Timing Belt Actuator, 1530mm LengthMO-LM-026-1530 - 1775 X 180 X 112 mmObsolete
1
Part Power-Off Brake image
Power-Off BrakeMO-PT-002-0001 - 100 X 85 X 85 mmShips next day
1
Part 156mm NEMA 34 Stepper Motor image
156mm NEMA 34 Stepper MotorMO-SM-001-0001 - 190 X 86 X 86 mmObsolete
2
Part 100mm NEMA 34 Stepper Motor image
100mm NEMA 34 Stepper MotorMO-SM-002-0001 - 168 X 86 X 86 mmObsolete
1
Part 45x45mm (45mm) Aluminum Extrusion image
45x45mm (45mm) Aluminum ExtrusionST-EXT-001-0045 - 45 X 45 X 45 mmShips next day
3
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
3
Part 45x45mm (135mm) Aluminum Extrusion image
45x45mm (135mm) Aluminum ExtrusionST-EXT-001-0135 - 135 X 45 X 45 mmShips next day
3
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
1
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
1
Part 45x90mm (270mm) Aluminum Extrusion image
45x90mm (270mm) Aluminum ExtrusionST-EXT-002-0270 - 270 X 45 X 90 mmShips next day
1
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
3
Part 45x90mm (855mm) Aluminum Extrusion image
45x90mm (855mm) Aluminum ExtrusionST-EXT-002-0855 - 855 X 45 X 90 mmShips next day
3
Part 45x90mm (945mm) Aluminum Extrusion image
45x90mm (945mm) Aluminum ExtrusionST-EXT-002-0945 - 945 X 45 X 90 mmShips next day
3
Part 45x90mm (1350mm) Aluminum Extrusion image
45x90mm (1350mm) Aluminum ExtrusionST-EXT-002-1350 - 1350 X 45 X 90 mmShips next day
2
Part 90x90mm (270mm) Aluminum Extrusion image
90x90mm (270mm) Aluminum ExtrusionST-EXT-005-0270 - 270 X 90 X 90 mmShips next day
2
Part 90x90mm (855mm) Aluminum Extrusion image
90x90mm (855mm) Aluminum ExtrusionST-EXT-005-0855 - 855 X 90 X 90 mmShips next day
5
Part 90x90mm (1125mm) Aluminum Extrusion image
90x90mm (1125mm) Aluminum ExtrusionST-EXT-005-1125 - 1125 X 90 X 90 mmShips next day
2
Part 90x90mm (1350mm) Aluminum Extrusion image
90x90mm (1350mm) Aluminum ExtrusionST-EXT-005-1350 - 1350 X 90 X 90 mmShips next day
2
Part 2x2 Hole Aluminum Assembly Plate image
2x2 Hole Aluminum Assembly PlateST-GP-001-0003 - 88 X 88 X 6 mmShips next day
5
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips in 9 days
2
Part 2X6 Hole Aluminum Assembly Plate image
2X6 Hole Aluminum Assembly PlateST-GP-001-0014 - 6 X 268 X 88 mmShips next day
2
Part 90mm x 90mm Aluminum Gusset image
90mm x 90mm Aluminum GussetST-GP-003-0004 - 88 X 88 X 88 mmShips next day
1
Part 45mm x 90mm Aluminum Gusset image
45mm x 90mm Aluminum GussetST-GP-003-0005 - 42 X 44 X 89 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
65
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
21
Part M8 Countersink Hole for Panels image
M8 Countersink Hole for PanelsST-PN-010-0002 - 0 X 0 X 0 mm
12
Part Cobot Tooling Mounting Plate image
Cobot Tooling Mounting PlateST-RB-001-0001__2 - 67 X 112 X 15 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0003 - 30 X 223 X 100 mm
1
Part Floor Anchoring Mount for 90x90mm and 45x90mm Extrusions image
Floor Anchoring Mount for 90x90mm and 45x90mm ExtrusionsST-SE-001-0004__2 - 180 X 180 X 94 mmShips next day
5
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 1.5147 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
684
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
3
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
21
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
64
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
5
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
577
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13
Part M8-1.25 x 6mm Set Screw image
M8-1.25 x 6mm Set ScrewHW-FN-014-0001 - 6 X 8 X 8 mmShips next day
2
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
26
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
2
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
2

$28,343.90 USD

Similar Parts