Compact Grease Gun for Grease Tube
$41.30 USD
Ships next day
Turn a grease squeeze tube into a dispenser. Thread this gun directly onto a tube of grease (HW-CS-002-0001) and push the plunger to dispense. To lubricate standard grease fittings in hard-to-reach areas. For NLGI Viscosity Grade 1 and 2.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | HW-TL-005-0001 |
Weight | 0.096 kg |
Dimensions (L x W x H) | 160.0 x 30.0 x 30.0 mm |
Unit Price | $41.30 USD |
Material | Steel |
Compatible Parts
5mm T-Handle Hex Key
HW-TL-002-0001
M8 Helicoidal Tap Handle
HW-TL-003-0001
5mm Hex Bit - 65mm Long
HW-TL-006-0001
Steel Plate for Dial Indicator
HW-TL-013-0001
M8 x 1.25mm Helicoidal Tap
HW-TL-001-0001
Compact Grease Gun with Right Angle Connection
HW-TL-005-0002
Tap Cleaning Brush
HW-TL-009-0001
Extrusion Tapping Kit
HW-TL-001-0000
Rack and Pinion Installation Tool
HW-TL-004-0001