Enclosed Timing Belt Actuator, 855mm Length
$2,944.17 USD
Obsolete
Vention's enclosed timing belt actuator is an all-in-one solution. This product includes the guide-ways and sensor mounts already built into the system and features a dust resistant design with no pinch points. Simply connect any NEMA 34 powertrain components to one of the 4 inputs and go!
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-026-0855 |
Weight | 16.6647 kg |
Dimensions (L x W x H) | 1100.5 x 180.0 x 112.5 mm |
Unit Price | $2,944.17 USD |
Material | 6061-T6, Steel |
Surface finish | Anodized, 6um |
Associated Fasteners | 6 x HW-FN-002-0001 , 1 x HW-FN-003-0008 , 6 x HW-FN-003-0022 |
Light-Duty Fasteners | 6 x HW-FN-002-0001 , 6 x HW-FN-003-0016 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
Flush Inductive Proximity Sensor
CE-SN-004-0003
45mm x 90mm Aluminum Gusset
ST-GP-003-0005
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Self Aligning Mount, Follower
MO-LM-031-0001
45mm x 45mm Aluminum Gusset
ST-GP-003-0001
Self Aligning Mount, Leader
MO-LM-031-0002
157mm NEMA 34 Stepper Servo Motor
MO-SM-011-0000