156mm NEMA 34 Stepper Motor
$282.22 USD
Obsolete
Bipolar stepper motor, NEMA size 34, flat-shaft, 12Nm, 200 Step/Rev, 6.2A, 9mH. It includes a 3-meter long cable and connector for the MachineMotion controller. Included are four M6 X 20mm fasteners for mounting.
Quantity:
Technical Drawings
Technical Documents
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-SM-001-0001 |
Weight | 5.241 kg |
Dimensions (L x W x H) | 190.0 x 86.0 x 86.0 mm |
Unit Price | $282.22 USD |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Included in the Box |
|
Compatible Parts
Enclosed Timing Belt Actuator, 585mm Length
MO-LM-026-0585 v2
Heavy Duty Enclosed Timing Belt Actuator, 585mm Length
MO-LM-027-0585 v2
Planetary Reduction Gearbox, 5:1
MO-PT-001-0001
Timing Belt Actuator (585mm)
MO-LM-016-0585 v2
Power-Off Brake
MO-PT-002-0001
Motor Mount for Dorner Belt Conveyors
MO-CV-009-0001