![Pneumatic Air Preparation Station](https://assets.vention.io/parts/images/CA-AP-001-0001/pneumatic-air-preparation-station.png)
Pneumatic Air Preparation Station
$123.11 USD
Obsolete
Pneumatic Air Preparation Station complete with filter and regulator all-in-one unit, a manual shutoff and exhaust valve as well as a Vention high-precision mounting bracket. Part of Vention's Pneumatic Ecosystem Powered by SMC.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | CA-AP-001-0001 |
Weight | 0.54134 kg |
Dimensions (L x W x H) | 72.0 x 125.0 x 201.0 mm |
Unit Price | $123.11 USD |
Associated Fasteners | 1 x HW-FN-003-0018 , 1 x HW-FN-002-0001 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Air Consumption | 2.3 SCFM |
Temperature Range | -5 to 60 °C |
Included in the Box |
|
Compatible Parts
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![180x22.5mm (630mm) Table Top Extrusion 180x22.5mm (630mm) Table Top Extrusion](https://assets.vention.io/parts/images/ST-EXT-009-0630/thumb_180x22-5mm-630mm-table-top-extrusion.png)
180x22.5mm (630mm) Table Top Extrusion
ST-EXT-009-0630