vention-logo-sm
Community Designs
Drawer System for Machine Tending - Medium Cobots

Drawer System for Machine Tending - Medium Cobots

Community design

Part presenter with 3 drawers for a robot machine tending cell.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RC-289679
Weight249.60 kg
Dimensions (L x W x H)1810 x 1818 x 1619 mm
ApplicationManufacturing
Assembly Time24:20

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Quick-Connect Manifold for Piab Vacuum Generators image
Quick-Connect Manifold for Piab Vacuum GeneratorsCA-CO-002-0010 - 76 X 32 X 25 mmShips next day
1
Part On/Off Pneumatic Valve, Normally Closed image
On/Off Pneumatic Valve, Normally ClosedCE-AR-002-0000__3 - 157 X 115 X 38 mmShips next day
1
Part MachineMotion 2 - Four Drive image
MachineMotion 2 - Four DriveCE-CL-010-0004 - 392 X 293 X 150 mmShips next day
1
Part E-Stop Module image
E-Stop ModuleCE-SA-013-0000 - 133 X 88 X 40 mmShips next day
1
Part Manual Hand Valve image
Manual Hand ValveHW-AR-003-0000__2 - 144 X 110 X 143 mmShips next day
1
Part Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 100mm Stroke image
Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 100mm StrokeHW-AR-102-0100 - 250 X 172 X 110 mmShips next day
1
Part Medium Cobot Dress Pack image
Medium Cobot Dress PackHW-CA-005-0001 - 210 X 230 X 70 mm
3
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
19
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
3
Part 45x90mm Rest Pad image
45x90mm Rest PadHW-RP-002-0001 - 13 X 90 X 45 mmShips next day
3
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips in 17 days
10
Part Belt Conveyor Mounting Bracket image
Belt Conveyor Mounting BracketMO-CV-008-0001 - 90 X 53 X 44 mmShips next day
3
Part Precision Telescopic Slide image
Precision Telescopic SlideMO-LM-033-0700 - 700 X 45 X 50 mmShips next day
6
Part Indexer Catch image
Indexer CatchMO-LM-034-0001 - 44 X 34 X 20 mmShips next day
6
Part Indexer Spring Plunger image
Indexer Spring PlungerMO-LM-034-0002 - 25 X 8 X 8 mmShips next day
6
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image4
Part Vacuum Handling Gripper ( Flexigrip 120 x 120 mm) image
Vacuum Handling Gripper ( Flexigrip 120 x 120 mm)PR-JL-001-0317 - 88 X 120 X 207 mmShips in 17 days
1
Part Universal Robots UR16e image
Universal Robots UR16ePR-UR-001-0566 - 915 X 760 X 485 mm
1
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
4
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
1
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
2
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
1
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
3
Part 45x45mm (630mm) Aluminum Extrusion image
45x45mm (630mm) Aluminum ExtrusionST-EXT-001-0630 - 630 X 45 X 45 mmShips next day
15
Part 45x45mm (720mm) Aluminum Extrusion image
45x45mm (720mm) Aluminum ExtrusionST-EXT-001-0720 - 720 X 45 X 45 mmShips next day
3
Part 45x45mm (810mm) Aluminum Extrusion image
45x45mm (810mm) Aluminum ExtrusionST-EXT-001-0810 - 810 X 45 X 45 mmShips next day
3
Part 45x90mm (405mm) Aluminum Extrusion image
45x90mm (405mm) Aluminum ExtrusionST-EXT-002-0405 - 405 X 45 X 90 mmShips next day
2
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
3
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
6
Part 90x90mm (540mm) Aluminum Extrusion image
90x90mm (540mm) Aluminum ExtrusionST-EXT-005-0540 - 540 X 90 X 90 mmShips next day
4
Part 90x90mm (1260mm) Aluminum Extrusion image
90x90mm (1260mm) Aluminum ExtrusionST-EXT-005-1260 - 1260 X 90 X 90 mmShips next day
2
Part L-Shaped Aluminum Assembly Plate, for 45 x 45mm Extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 45mm ExtrusionsST-GP-001-0005 - 133 X 133 X 6 mmShips next day
1
Part L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusions image
L-Shaped Aluminum Assembly Plate, for 45 x 90mm extrusionsST-GP-001-0006 - 6 X 178 X 178 mmShips next day
13
Part 2x3 Hole Aluminum Assembly Plate image
2x3 Hole Aluminum Assembly PlateST-GP-001-0008 - 6 X 88 X 133 mmShips next day
2
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part Gusset Plate for 45 Degree Cobot Mounting image
Gusset Plate for 45 Degree Cobot MountingST-GP-005-0012 - 217 X 11 X 217 mmShips in 3 days
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
90
Part UR10e/UR16e and FANUC CRX-10iA Mounting Plate image
UR10e/UR16e and FANUC CRX-10iA Mounting PlateST-RB-001-0008 - 225 X 225 X 22 mmShips next day
1
Part OnRobot RG6 2-finger Underactuated Gripper image
OnRobot RG6 2-finger Underactuated GripperST-RB-028-0007 - 262 X 212 X 42 mmShips in 12 days
1
Part OnRobot Force-Torque Sensor image
OnRobot Force-Torque SensorST-RB-028-0016 - 90 X 75 X 50 mmShips in 11 days
1
Part OnRobot Grit Changer for Sander image
OnRobot Grit Changer for SanderST-RB-028-0018 - 296 X 210 X 114 mmShips in 12 days
1
Part Cobot Palletizer 100mm Wrist Extension image
Cobot Palletizer 100mm Wrist ExtensionST-RB-029-0100 - 169 X 75 X 24 mmShips next day
2
Part Dual Joulin Safe and Light Cobot Adapter image
Dual Joulin Safe and Light Cobot AdapterST-RB-030-0000 - 300 X 128 X 92 mmShips next day
1
Part Eccentric Locator for Dimensional Jig image
Eccentric Locator for Dimensional JigST-SP-007-0001 - 100 X 45 X 75 mmShips next day
1
Part Premium Caster Wheel Mounting Plate for MO-WL-003-0002 image4
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4050 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.7290 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4536 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4536 m²Ships in 4 days
1
Part Poly-Eco HDPE Panel, Black 3/8'' [9.5mm] image
Poly-Eco HDPE Panel, Black 3/8'' [9.5mm]ST-PN-011-0001 - 0.4536 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
586
Part T-Bar for Conveyor Mounting Brackets image
T-Bar for Conveyor Mounting BracketsHW-FN-002-0003 - 67 X 14 X 8 mmShips next day
4
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
26
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
448
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M6 x 1.0 x 10mm, Low Profile Socket Head image
M6 x 1.0 x 10mm, Low Profile Socket HeadHW-FN-005-0010 - 14 X 10 X 10 mmShips next day
17
Part M6 x 1.0 x 16mm, Low Profile Socket Head image
M6 x 1.0 x 16mm, Low Profile Socket HeadHW-FN-005-0016 - 20 X 10 X 10 mmShips next day
7
Part M8 1.25 x 20mm Flat Head Screw image
M8 1.25 x 20mm Flat Head ScrewHW-FN-015-0020 - 20 X 16 X 16 mmShips next day
38
Part M8 1.25 x 30mm Flat Head Screw image
M8 1.25 x 30mm Flat Head ScrewHW-FN-015-0030 - 30 X 16 X 16 mmShips next day
75
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
13
Part 6mm x 10mm Dowel Pin image
6mm x 10mm Dowel PinHW-FN-036-0010 - 6 X 6 X 10 mmShips next day
3
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
13
Part M8 Washer with 24mm Outside Diameter image
M8 Washer with 24mm Outside DiameterHW-WS-001-0002 - 2 X 24 X 24 mmShips next day
7
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1
Part Vention Pendant V3 Machine Mount image
Vention Pendant V3 Machine MountST-RB-002-0005 - 143 X 178 X 128 mmObsolete
1

$94,317.77 USD

Similar Parts