OnRobot Force-Torque Sensor
$4,342.00 USD
Ships in 5 days
OnRobot HEX-E QC 6-axis force torque sensors provide accurate force and torque measurements along all 6 axes. This gives you precise control when it comes to difficult assembly, polishing, sanding or deburring jobs. Additionally, the HEX software includes path recording, force control and special features for insertion tasks. HEX-H QC Also available on demand. All OnRobot grippers can be connected to this device, except the RG2-FT.
Quantity:
Technical Drawings
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-028-0016 |
Weight | 0.347 kg |
Dimensions (L x W x H) | 90.0 x 75.0 x 50.0 mm |
Unit Price | $4,342.00 USD |
Compatible Parts
Bellows Suction Cup 60 mm
PR-MB-001-0084
SCARA Robot Adapter For 16mm Quill
PR-MB-001-0209
OnRobot Tool Flange Connection for Universal Robots
ST-RB-028-0001
Bellows Suction Cup 30mm
PR-MB-001-0552
Flat Suction Cup 35mm
PR-MB-001-0554
Flat Suction Cup, 75mm
PR-MB-001-0087
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
Machine Tending Robot Calibration Flange
ST-RB-020-0005
Robot Wrist Extensions EX-50-50 mm
PR-MB-001-0221