Parts library

HW-AR-102-0100
Guided Double-Acting Pneumatic Cylinder with Pinch Guarding, 100mm Stroke
Vention's Guided Double-Acting Pneumatic Actuator with Pinch Guards, Powered by SMC, has a 25mm bore and 100mm stroke. This guided cylinder actuator is capable of a pushing force up to 344N axially and taking 65N radially. With sheetmetal siding, this solutions provides pinch guarding on 3 sides, allowing for easier integration of pneumatics into collaborative applications.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-AR-102-0100 |
| Unit Price | $328.40 USD |
| Weight | 3.97272 kg |
| Dimensions (L x W x H) | 250 x 172 x 110 mm |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Max Output Force | 344 N |
| Stroke | 100 mm |
| Max Linear Speed | 500 mm/s |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 6 meters of 6mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.