Parts library

CA-CO-002-0010
Quick-Connect Manifold for Piab Vacuum Generators
Use this manifold to distribute flow to up to six Piab VGS3010 vacuum generators (6mm port size). These manifolds can be chained together by removing the 10mm plug on the opposing end of the manifold. It includes 1 meter of 10mm tubing and a plug-in reducer to connect to our solenoid valves.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | CA-CO-002-0010 |
| Unit Price | $47.57 USD |
| Weight | 0.124400005 kg |
| Dimensions (L x W x H) | 76 x 32 x 25 mm |
| Material | Plastic |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Included in the Box | 1 meter of 10mm OD polyurethane tubing, 12 to 10mm plug-in reducer, 2x M4 Drop-in Spring Loaded T-Nut (HW-FN-002-0007), 2x M4 x 22mm Screw (HW-FN-007-0022), 2x M4 x 30mm Screw (HW-FN-007-0030) |
Questions about this part?
Post a question on Vention community forum for insights on this part.