![Belt Conveyor Mounting Bracket](https://assets.vention.io/parts/images/MO-CV-008-0001/belt-conveyor-mounting-bracket.png)
Belt Conveyor Mounting Bracket
$32.67 USD
Ships next day
Use this bracket to connect a belt conveyor to the Vention Extrusion frame.
Brackets can be configured in 4 mounting positions and come with the T-nuts to connect them to the conveyor frame.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-CV-008-0001 |
Weight | 0.1788 kg |
Dimensions (L x W x H) | 90.0 x 53.74 x 44.5 mm |
Unit Price | $32.67 USD |
Material | Steel |
Surface finish | N/A |
Associated Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-002-0003 , 2 x HW-FN-003-0014 , 2 x HW-FN-005-0016 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 1 x HW-FN-002-0003 , 2 x HW-FN-003-0010 , 2 x HW-FN-005-0016 |
Compatible Parts
![305mm x 585mm Dorner 2200 Belt Conveyor 305mm x 585mm Dorner 2200 Belt Conveyor](https://assets.vention.io/parts/images/MO-CV-005-0585/thumb_dorner-2200-belt-conveyor-305mm-x-585mm.png)
305mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-005-0585
![90x90mm (585mm) Aluminum Extrusion 90x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-005-0585/thumb_90x90mm-585mm-aluminum-extrusion.png)
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
![45x45mm (585mm) Aluminum Extrusion 45x45mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-001-0585/thumb_45x45mm-585mm-aluminum-extrusion.png)
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
![610mm x 585mm Dorner 2200 Belt Conveyor 610mm x 585mm Dorner 2200 Belt Conveyor](https://assets.vention.io/parts/images/MO-CV-007-0585/thumb_dorner-2200-belt-conveyor-610mm-x-585mm.png)
610mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-007-0585
![151mm x 585mm Dorner 2200 Belt Conveyor 151mm x 585mm Dorner 2200 Belt Conveyor](https://assets.vention.io/parts/images/MO-CV-004-0585/thumb_dorner-2200-belt-conveyor-151mm-x-585mm.png)
151mm x 585mm Dorner 2200 Belt Conveyor
MO-CV-004-0585
![45x90mm (585mm) Aluminum Extrusion 45x90mm (585mm) Aluminum Extrusion](https://assets.vention.io/parts/images/ST-EXT-002-0585/thumb_45x90mm-585mm-aluminum-extrusion.png)
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585
![Dorner 2200 Belt Conveyor, 457mm x 585mm Dorner 2200 Belt Conveyor, 457mm x 585mm](https://assets.vention.io/parts/images/MO-CV-006-0585/thumb_dorner-2200-belt-conveyor-457mm-x-585mm.png)
Dorner 2200 Belt Conveyor, 457mm x 585mm
MO-CV-006-0585