Eccentric Locator for Dimensional Jig
$72.65 USD
Ships next day
Eccentric locator with adjustable post. Locator is compatible with Vention rest buttons and tooling ball. Locator is based on a eccentric design, enabling infinite amount of X-Y positions
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-007-0001 |
Weight | 0.364 kg |
Dimensions (L x W x H) | 100.0 x 45.0 x 75.0 mm |
Unit Price | $72.65 USD |
Material | 6061-T6 |
Surface finish | Dark blue anodized, 6um |
Associated Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0018 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|---|
Stroke | 26.5 (Vertically), 30.5 to 49.5 (Radially) mm |
Angular Range | 360 degrees |
Compatible Parts
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
540x450mm Aluminum Tooling Plate
ST-SP-002-0004
Shoulder Rest Button
HW-RP-001-0005
Mounting Bracket for Toggle Clamp
ST-SP-007-0007
12mm Tooling Ball
HW-RP-001-0002
Rest Button, with 16mm OD
HW-RP-001-0001
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585