Parts library
Dual Joulin Safe and Light Cobot Adapter
ST-RB-030-0000

Dual Joulin Safe and Light Cobot Adapter

Vention

The Dual Joulin Safe and Light Cobot Adapter is a plug-and-play solution allowing you to integrate two 120x240mm or 160x320mm Safe and Light grippers directly to your cobot end of arm. This solution is a great choice for medium to large sized boxes where the larger gripping surface area can help improve payload stability. It comes outfitted with a solenoid valve directly attached to the mounting plate and a pick detection safety sensor that both plug in to the cobot TCP, as well as all the hardware to mount and plumb the two grippers. The Safe and Light grippers are sold separately.

Technical Drawing
Technical Drawing
2D Model
3D Model
Technical Documentation
Technical Documentation
Dual Joulin Safe & Light Cobot Gripper

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberST-RB-030-0000
Unit Price$655.47 USD
Weight1.27666 kg
Dimensions (L x W x H)300 x 128 x 92 mm

$655.47 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.