Indexer Spring Plunger
$15.32 USD
Ships next day
Spring Plunger which can be used with MO-LM-034-0001 in order to provide accurate positioning of motion components. Plunger is threaded for installation in any Vention through hole. Lock nuts are provided to allow adjustment of engagement. Torque hex nuts to 5Nm (~3.7ft-lb) to prevent loosening.
Quantity:
Technical Drawings
Technical Documents
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | MO-LM-034-0002 |
Weight | 0.006 kg |
Dimensions (L x W x H) | 25.0 x 8.0 x 8.0 mm |
Unit Price | $15.32 USD |
Material | Carbon Steel |
Surface finish | Black Oxide |
Associated Fasteners | 1 x HW-FN-002-0001 , 2 x HW-FN-033-0002 , 1 x HW-WS-001-0002 |
Compatible Parts
45mm x 45mm Aluminum Gusset with Locators
ST-HP-003-0001
45mm x 45mm Aluminum Gusset
ST-GP-003-0001