Parts library

HW-AR-003-0000__2
Manual Hand Valve
Manually control your Vention pneumatic ecosystem with this 2-position hand valve. Control up to 3 pneumatic cylinders in sync with a simple turn of a lever.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Pneumatic Ecosystem v1 |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-AR-003-0000__2 |
| Unit Price | $128.30 USD |
| Weight | 1.1729597 kg |
| Dimensions (L x W x H) | 144 x 110 x 143 mm |
| Material | Various (die-cast aluminum valve housing, 6061-T6 backing plate) |
| Associated Fasteners | 1 x HW-FN-002-0001, 1 x HW-FN-003-0018 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Air Consumption | 1.5 SCFM |
| Temperature Range | -5 to 60 °C |
| Included in the Box | 3 meters of 12mm OD Polyurethane tubing |
Questions about this part?
Post a question on Vention community forum for insights on this part.