Parts library

MO-LM-033-0700
Precision Telescopic Slide
Precision telescopic slides for use in robotic machine tending applications. These slides feature a v shaped groove for high stiffness and accuracy. Slides have 664 mm extension and can extend in both directions. Maximum load is 230kg per pair of slides. No detent is present in these slides. It is recommended to re-grease the slides periodically. Remove the old grease with as best as possible and then apply new grease.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Precision Telescopic Slides | |
| Designing Machine Tending Equipment |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-033-0700 |
| Unit Price | $595.35 USD |
| Weight | 5.904 kg |
| Dimensions (L x W x H) | 700 x 45 x 50 mm |
| Material | Steel |
| Surface Finish | Zinc Plated |
| Associated Fasteners | 12 x HW-FN-002-0001, 12 x HW-FN-015-0030 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load capacity | 230 Kg per pair |
| Stroke | 664 mm |
| Repeatability Including Backlash | ±0.03 mm |
Questions about this part?
Post a question on Vention community forum for insights on this part.