Community Designs
Floor-mounted 7th axis for UR7 - 3330mm

Floor-mounted 7th axis for UR7 - 3330mm

Community design

Spec AttributeSpec Value
Technical Specifications
Design NumberME-OT-515368 v2
Weight176.53 kg
Dimensions (L x W x H)1066 x 3578 x 1482 mm
ApplicationOther Equipment
Assembly Time18:04

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part M12 End-Stop Extension Cable, 0.5m image
M12 End-Stop Extension Cable, 0.5mCE-CA-018-0500 - 30 X 110 X 110 mmShips next day
1
Part Digital I/O Module v2 image
Digital I/O Module v2CE-MD-001-0000__2 - 150 X 88 X 60 mmShips next day
1
Part Robot Safety Module AI image
Robot Safety Module AICE-SA-016-0001__2 - 0 X 0 X 0 mmShips in 6 weeks
1
Part Flush Inductive Proximity Sensor image
Flush Inductive Proximity SensorCE-SN-004-0003 - 189 X 158 X 32 mmShips next day
2
Part URCap for MachineMotion AI image
URCap for MachineMotion AICE-SW-002-0019 - 40 X 10 X 5 mmShips next day
1
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
8
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
8
Part M14 x 66mm Leveling Foot, with 120mm Diameter Base image
M14 x 66mm Leveling Foot, with 120mm Diameter BaseHW-LF-002-0000 - 120 X 120 X 100 mmShips in 4 days
8
Part 14oz Grease Gun Kit image
14oz Grease Gun KitHW-TL-005-0000 - 400 X 150 X 75 mmShips next day
1
Part Screw-in Cable Tie Mount image
Screw-in Cable Tie MountHW-TW-001-0001 - 38 X 23 X 13 mmShips next day
25
Part Multi-Purpose Grease LB 8034, 14oz Tube image
Multi-Purpose Grease LB 8034, 14oz TubeIN-CS-002-0001 - 235 X 54 X 54 mmShips next day
1
Part 41mm Wide Cable Drag Chain (1980mm) image
41mm Wide Cable Drag Chain (1980mm)MO-DC-041-1980 - 1980 X 41 X 35 mmShips next day
1
Part Heavy Duty Enclosed Timing Belt Actuator, 3330mm Length image
Heavy Duty Enclosed Timing Belt Actuator, 3330mm LengthMO-LM-027-3330__2 - 3577 X 270 X 112 mmShips in 17 days
1
Part Planetary Reduction Gearbox, 5:1 image
Planetary Reduction Gearbox, 5:1MO-PT-001-0001 - 130 X 86 X 86 mmShips next day
1
Part MachineMotion AI NEMA 34 Stepper Servo Motor - 157mm image
MachineMotion AI NEMA 34 Stepper Servo Motor - 157mmMO-SM-030-0003 - 360 X 86 X 103 mmShips in 6 weeks
1
Part Universal Robots 6m Hiflex Extension Cable for UR 3e/5e/10e/16e image
Universal Robots 6m Hiflex Extension Cable for UR 3e/5e/10e/16ePR-UR-002-0003 - 1 X 1 X 1 mmShips in 17 days
1
Part Universal Robots UR7e Collaborative Robot Arm image
Universal Robots UR7e Collaborative Robot ArmPR-UR-007-0000 - 915 X 760 X 485 mmShips next day
1
Part 45x45mm (225mm) Aluminum Extrusion image
45x45mm (225mm) Aluminum ExtrusionST-EXT-001-0225 - 225 X 45 X 45 mmShips next day
4
Part 45x90mm (1665mm) Aluminum Extrusion image
45x90mm (1665mm) Aluminum ExtrusionST-EXT-002-1665 - 1665 X 45 X 90 mmShips next day
2
Part 45x90mm (3330mm) Aluminum Extrusion image
45x90mm (3330mm) Aluminum ExtrusionST-EXT-002-3330 - 3330 X 45 X 90 mmShips next day
1
Part 90x90mm (450mm) Aluminum Extrusion image
90x90mm (450mm) Aluminum ExtrusionST-EXT-005-0450 - 450 X 90 X 90 mmShips next day
4
Part 90x90mm (630mm) Aluminum Extrusion image
90x90mm (630mm) Aluminum ExtrusionST-EXT-005-0630 - 630 X 90 X 90 mmShips next day
4
Part 1x4 Hole Aluminum Assembly Plate image
1x4 Hole Aluminum Assembly PlateST-GP-001-0004 - 178 X 43 X 6 mmShips next day
2
Part Tee Joint Aluminum Assembly Plate image
Tee Joint Aluminum Assembly PlateST-GP-001-0011 - 6 X 268 X 178 mmShips next day
6
Part 90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm Extrusions image
90 Deg Joint Assembly Plate, for 45 x 45mm to 45 x 90mm ExtrusionsST-GP-001-0013 - 6 X 133 X 178 mmShips next day
4
Part 2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm Extrusions image
2X2 Hole Aluminum Assembly Plate, For 22.5mm to 45mm ExtrusionsST-GP-001-0022 - 6 X 65 X 6 mmShips next day
2
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
12
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips next day
26
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips in 17 days
1
Part OnRobot Tool Changer (Robot Side) image
OnRobot Tool Changer (Robot Side)ST-RB-028-0004 - 84 X 84 X 14 mmShips in 7 days
1
Part OnRobot 2FG7 2-finger Parallel Gripper image
OnRobot 2FG7 2-finger Parallel GripperST-RB-028-0010 - 144 X 90 X 71 mmShips in 16 days
1
Part Multi-Robot Mounting Plate 225 x 225 mm image
Multi-Robot Mounting Plate 225 x 225 mmST-RB-100-0225__3 - 223 X 223 X 22 mmShips in 3 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
487
Part M8 x 8mm Screw image
M8 x 8mm ScrewHW-FN-003-0008 - 13 X 13 X 13 mmShips next day
2
Part M8 x 12mm Screw image
M8 x 12mm ScrewHW-FN-003-0012 - 17 X 13 X 13 mmShips next day
5
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
5
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
29
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
434
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
13
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day
5
Part  M6 1.0 x 12mm Flat Head Screw image
M6 1.0 x 12mm Flat Head ScrewHW-FN-005-4012 - 12 X 12 X 12 mmShips next day
5
Part M8 1.25 x 18mm Flat Head Screw image
M8 1.25 x 18mm Flat Head ScrewHW-FN-015-0018 - 18 X 16 X 16 mmShips next day
5
Part M8 X1.25 Zinc Plated Hex Nut With Locking Patch image
M8 X1.25 Zinc Plated Hex Nut With Locking PatchHW-FN-031-0001 - 13 X 13 X 8 mmShips next day
13
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
29
Part E-Stop Module with Reset image
E-Stop Module with ResetCE-SA-007-0000 - 145 X 88 X 70 mmShips next day
1
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image9
Part 5mm x 250mm Cable Tie (Bag of 25) image
5mm x 250mm Cable Tie (Bag of 25)HW-TW-002-0001 - 250 X 5 X 4 mmShips next day
1

$65,401.22 USD

Similar Parts