UR Control Box Mounting Bracket
$37.10 USD
Ships next day
Easily add your Universal Robots control box to your Vention assembly by mounting its back to the two bracket key holes.
Quantity:
Technical Drawings
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-RB-002-0001__2 |
Weight | 0.755 kg |
Dimensions (L x W x H) | 12.0 x 450.0 x 130.0 mm |
Unit Price | $37.10 USD |
Material | 1018 Steel |
Surface finish | Black powder coat |
Associated Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0014 |
Light-Duty Fasteners | 2 x HW-FN-002-0001 , 2 x HW-FN-003-0008 |
Compatible Parts
Heavy Duty Cobot Pedestal, 585 mm
ST-RB-033-0585 v2
Cobot Pedestal with Reinforced Base, 1226 mm
ST-RB-033-1226
90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585
45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585
45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585