Community Designs
Double tray platform for Universal Robots UR5 Stand operating with  two machines

Double tray platform for Universal Robots UR5 Stand operating with two machines

Community design

Double tray platform for Universal Robots UR5 Stand operating with two machines

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-RB-113809 v100.11
Weight189.15 kg
Dimensions (L x W x H)754 x 2247 x 1316 mm
ApplicationManufacturing
Assembly Time25:22

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part Universal M18 Sensor Bracket image
Universal M18 Sensor BracketCE-HW-001-0002 - 74 X 49 X 38 mmShips next day
2
Part Non-Flush Inductive Proximity Sensor image
Non-Flush Inductive Proximity SensorCE-SN-004-0001 - 110 X 18 X 18 mmShips next day
2
Part Rubber Bumper image
Rubber BumperHW-BP-001-0002 - 50 X 80 X 43 mmShips next day
8
Part 45x45mm Plastic End Cap, for Extrusions image
45x45mm Plastic End Cap, for ExtrusionsHW-EC-001-0001__2 - 12 X 45 X 45 mmShips next day
58
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001 - 12 X 45 X 90 mmObsolete
2
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part Die-cast Aluminum Handle image
Die-cast Aluminum HandleHW-HD-001-0001 - 140 X 25 X 40 mm
26
Part M8 x 40mm Leveling Foot, with 80mm Diameter Pad image
M8 x 40mm Leveling Foot, with 80mm Diameter PadHW-LF-001-0002 - 80 X 80 X 82 mmShips next day
4
Part Telescopic Slide (450mm) image
Telescopic Slide (450mm)MO-LM-021-0450 - 452 X 45 X 14 mm
20
Part Blickle Swivel Caster Wheel with Brake, 150kg Capacity image
Blickle Swivel Caster Wheel with Brake, 150kg CapacityMO-WL-001-0004 - 160 X 85 X 125 mmShips next day
12
Part 45x45mm (90mm) Aluminum Extrusion image
45x45mm (90mm) Aluminum ExtrusionST-EXT-001-0090 - 90 X 45 X 45 mmShips next day
3
Part 45x45mm (180mm) Aluminum Extrusion image
45x45mm (180mm) Aluminum ExtrusionST-EXT-001-0180 - 180 X 45 X 45 mmShips next day
1
Part 45x45mm (270mm) Aluminum Extrusion image
45x45mm (270mm) Aluminum ExtrusionST-EXT-001-0270 - 270 X 45 X 45 mmShips next day
1
Part 45x45mm (315mm) Aluminum Extrusion image
45x45mm (315mm) Aluminum ExtrusionST-EXT-001-0315 - 315 X 45 X 45 mmShips next day
20
Part 45x45mm (360mm) Aluminum Extrusion image
45x45mm (360mm) Aluminum ExtrusionST-EXT-001-0360 - 360 X 45 X 45 mmShips next day
4
Part 45x45mm (405mm) Aluminum Extrusion image
45x45mm (405mm) Aluminum ExtrusionST-EXT-001-0405 - 405 X 45 X 45 mmShips next day
46
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
14
Part 45x45mm (495mm) Aluminum Extrusion image
45x45mm (495mm) Aluminum ExtrusionST-EXT-001-0495 - 495 X 45 X 45 mmShips next day
4
Part 45x45mm (540mm) Aluminum Extrusion image
45x45mm (540mm) Aluminum ExtrusionST-EXT-001-0540 - 540 X 45 X 45 mmShips next day
6
Part 45x45mm (585mm) Aluminum Extrusion image
45x45mm (585mm) Aluminum ExtrusionST-EXT-001-0585 - 585 X 45 X 45 mmShips next day
8
Part 45x45mm (855mm) Aluminum Extrusion image
45x45mm (855mm) Aluminum ExtrusionST-EXT-001-0855 - 855 X 45 X 45 mmShips next day
4
Part 45x45mm (1125mm) Aluminum Extrusion image
45x45mm (1125mm) Aluminum ExtrusionST-EXT-001-1125 - 1125 X 45 X 45 mmShips next day
4
Part 45x90mm (540mm) Aluminum Extrusion image
45x90mm (540mm) Aluminum ExtrusionST-EXT-002-0540 - 540 X 45 X 90 mmShips next day
4
Part 45x90mm (630mm) Aluminum Extrusion image
45x90mm (630mm) Aluminum ExtrusionST-EXT-002-0630 - 630 X 45 X 90 mmShips next day
3
Part 45x90mm (675mm) Aluminum Extrusion image
45x90mm (675mm) Aluminum ExtrusionST-EXT-002-0675 - 675 X 45 X 90 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate image
2x4 Hole Aluminum Assembly PlateST-GP-001-0002 - 88 X 178 X 6 mmShips next day
2
Part 90 Degree Joint Aluminum Assembly Plate, for 45x90mm Extrusions image
90 Degree Joint Aluminum Assembly Plate, for 45x90mm ExtrusionsST-GP-001-0010 - 6 X 178 X 178 mmShips next day
8
Part 45mm x 45mm Aluminum Gusset image
45mm x 45mm Aluminum GussetST-GP-003-0001 - 42 X 44 X 44 mmShips next day
1
Part 2x4 Hole Aluminum Assembly Plate, with Locators image
2x4 Hole Aluminum Assembly Plate, with LocatorsST-HP-002-0002 - 6 X 178 X 88 mmShips next day
1
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
98
Part 180x180mm UR5 Mounting plate, for Universal Robots image
180x180mm UR5 Mounting plate, for Universal RobotsST-RB-001-0002 - 180 X 180 X 22 mmShips next day
1
Part UR Teach Pendant Mounting Bracket image
UR Teach Pendant Mounting BracketST-RB-002-0002__2 - 34 X 201 X 158 mm
1
Part 540x450mm Aluminum Tooling Plate image
540x450mm Aluminum Tooling PlateST-SP-002-0004 - 540 X 450 X 11 mmShips next day
2
Part Locating Fixture with Quick Release Pin image
Locating Fixture with Quick Release PinST-SP-009-0002__2 - 43 X 88 X 142 mmShips next day
4
Part Premium Caster Wheel Mounting Plate image
Premium Caster Wheel Mounting PlateST-SP-010-0001 - 100 X 90 X 11 mmShips next day
12
Part 45x90mm Accessory Mounting Plate image
45x90mm Accessory Mounting PlateST-SP-012-0001 - 12 X 88 X 43 mmShips next day
4
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part Aluminum Panel, 12 Ga. [2.05mm] image
Aluminum Panel, 12 Ga. [2.05mm]ST-PN-015-0001 - 0.1640 m²Ships in 4 days
1
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips in 17 days
625
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
51
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
3
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
472
Part M8 x 22mm Screw image
M8 x 22mm ScrewHW-FN-003-0022 - 22 X 13 X 13 mmShips next day
3
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
3
Part M8 x 50mm Screw image
M8 x 50mm ScrewHW-FN-003-0050 - 55 X 13 X 13 mmShips next day
17
Part M4-0.7 x 6mm Low-Profile Socket Head Screw image
M4-0.7 x 6mm Low-Profile Socket Head ScrewHW-FN-010-0006 - 9 X 7 X 7 mmShips next day
145
Part M8 1.25 x 16mm Flat Head Screw image
M8 1.25 x 16mm Flat Head ScrewHW-FN-015-0016 - 16 X 16 X 16 mmShips next day
83
Part M8 X1.25 Zinc Plated Thin Hex Nut image
M8 X1.25 Zinc Plated Thin Hex NutHW-FN-033-0002 - 13 X 13 X 4 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
17
Part Telescopic Slide Mounting Plate image
Telescopic Slide Mounting PlateMO-LM-021-0001 - 450 X 43 X 5 mm
40

$13,299.49 USD

Similar Parts