Parts library

MO-LM-021-0450
Telescopic Slide (450mm)
Suitable for use in drawers and other low precision applications, Vention's telescopic slides feature 100% extension and 45kg load capacity per pair. Collapsed length is 450mm.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Telescopic Slides |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-021-0450 |
| Unit Price | $128.89 USD |
| Weight | 0.634 kg |
| Dimensions (L x W x H) | 452 x 45 x 14 mm |
| Material | N/A |
| Associated Fasteners | 4 x HW-FN-002-0001, 7 x HW-FN-010-0006, 4 x HW-FN-015-0016, 2 x MO-LM-021-0001 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 7 x HW-FN-010-0006, 4 x HW-FN-015-0012, 2 x MO-LM-021-0001 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Load Capacity | 294 N |
| Stroke | 450 mm |
$128.89 USD
Looking for more details?
This part requires custom specifications. Contact our sales team for tailored pricing and detailed information to ensure it fits your project perfectly.
Sold by VentionShips from Vention
Questions about this part?
Post a question on Vention community forum for insights on this part.