Parts library

ST-SP-009-0002__2
Locating Fixture with Quick Release Pin
Two piece locating fixture. Align the two mating holes and insert the quick release pin to guarantee positioning of your equipment. Top block can be mounted onto your equipment, while bottom block can be bolted to the ground. Useful when positioning rolling assemblies on the manufacturing floor.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Designing jigs and fixtures |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-009-0002__2 |
| Unit Price | $99.61 USD |
| Weight | 0.886 kg |
| Dimensions (L x W x H) | 43 x 88 x 142 mm |
| Material | 6061-T6 Aluminum |
| Surface Finish | Dark blue anodized, 6um |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0050 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Shear Capacity | 2.5 kN |
Questions about this part?
Post a question on Vention community forum for insights on this part.