Parts library

MO-LM-021-0001
Telescopic Slide Mounting Plate
Universal plate used to mount 450mm and 600mm telescopic rails to vention parts.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Telescopic Slides |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | MO-LM-021-0001 |
| Unit Price | $32.10 USD |
| Weight | 0.256 kg |
| Dimensions (L x W x H) | 450 x 43 x 5 mm |
| Material | 6061 T6 |
| Surface Finish | Dark blue anodized, 6um |
Questions about this part?
Post a question on Vention community forum for insights on this part.