Parts library


ST-RB-002-0002__2
UR Teach Pendant Mounting Bracket
Safely put down your teach pendant when using your Universal Robots cobot with this metal bracket. Two angle configurations are available: orthogonal and 30 degrees.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
| Technical Documentation | |
|---|---|
| Technical Documentation | |
| Robot Mounting |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-002-0002__2 |
| Unit Price | $35.57 USD |
| Weight | 0.19 kg |
| Dimensions (L x W x H) | 34 x 201.5 x 158.5 mm |
| Material | 1018 Steel |
| Surface Finish | Blue powder coat |
| Associated Fasteners | 2 x HW-FN-002-0001, 2 x HW-FN-003-0016 |
Questions about this part?
Post a question on Vention community forum for insights on this part.