
540x450mm Aluminum Tooling Plate
$995.47 USD
Ships next day
Tooling plate suited for machining and assembly jigs with 401X M8 mounting holes on a 22.5x22.5mm grid pattern.
Included fasteners:
6 x
HW-FN-003-0018
6 x
HW-FN-002-0001
QTY:
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-002-0004 |
Weight | 6.824 kg |
Dimensions (L x W x H) | 540.0 x 450.0 x 11.25 mm |
Unit Price | $995.47 USD |
Material | Aluminum 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 6 x HW-FN-003-0018 , 6 x HW-FN-002-0001 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|
What's Included
General Specifications
Spec Attribute | Spec Value |
---|---|
Part Number | ST-SP-002-0004 |
Weight | 6.824 kg |
Dimensions (L x W x H) | 540.0 x 450.0 x 11.25 mm |
Unit Price | $995.47 USD |
Material | Aluminum 6061-T6 |
Surface finish | Dark Blue Anodized, 6um |
Associated Fasteners | 6 x HW-FN-003-0018 , 6 x HW-FN-002-0001 |
Light-Duty Fasteners | 4 x HW-FN-002-0001 , 4 x HW-FN-003-0012 |
Technical Specifications
Spec Attribute | Spec Value |
---|
Compatible Parts

90x90mm (585mm) Aluminum Extrusion
ST-EXT-005-0585

45x45mm (585mm) Aluminum Extrusion
ST-EXT-001-0585

45x90mm (585mm) Aluminum Extrusion
ST-EXT-002-0585

Threaded Pin, 10mm OD and 10mm Height
HW-RP-003-0001

45mm x 45mm Aluminum Gusset
ST-GP-003-0001