Parts library


ST-RB-001-0002
180x180mm UR5 Mounting plate, for Universal Robots
Vention's UR5 mounting plate enables fast and easy installation of a UR5 robot to any custom assembly. Outer dimensions are 180mm x 180mm. Certified by Universal Robots.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-RB-001-0002 |
| Unit Price | $200.20 USD |
| Weight | 1.06 kg |
| Dimensions (L x W x H) | 180 x 180 x 22.5 mm |
| Material | 6061-T6 |
| Surface Finish | Dark Blue Anodization, 6um |
| Standards | Dowel pins are made out of stainless steel |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
| Light Duty Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0012 |
| Spec Attribute | Spec Value |
|---|---|
| Technical Specifications | |
| Mounting | 4x M8, Pitch Circle Diameter = 132 |
Questions about this part?
Post a question on Vention community forum for insights on this part.