Design
Automate
Order & Deploy
Operate
Explore by factory floor area
Browse by industry
Why automate with Vention?
Manufacturing
Assembly
Material Handling
Packaging
Food & Beverage
Automotive
Aerospace & Defense
Medical
Electronics
Industrial
Job Shop
Robotics
Fast ROI
With Vention productized applications and self-deployment options, eliminate non-recurring cost and accelerate return on investment
Field Proven
Vention applications are built with hardware and software technology that have been deployed tens of thousands times
Modular and Scalable
Simple user interface enabling your team to easily get trained and update applications without external help
Future Proof
With over 100 engineers continuously developing the Vention platform, your application will be supported over the long run
Why Automate
Manufacturing automation, simplified
Customizable Template
Design Inspiration
Hardware Technology
Hardware Library
Resources
Tools
Community
Connect
Why automate
Platform
Application
Hardware
Learn
This how-to guide covers everything needed to get started programming your robot directly in MachineLogic
This how-to-guide covers the use of Vention’s MachineLogic, an easy-to-use visual sequence editor that can be accessed directly from MachineBuilder.
Learn to use Vention’s MachineLogic Python Programming tool! Built directly into the MachineLogic interface, you can configure, program and simulate your Vention Machine directly in the cloud! Here are the list of resources for your reference: Programming Linear Actuators 0:00 - Intro 0:40 - Open MachineLogic 1:00 - Open python programming 1:14 - UI discovery 2:10 - Creating a program 2:56 - Erro...
This user manual will cover how to properly connect and configure your Fanuc CRX robot for Vention's MachineLogic usage.
Learn how to program combined robot and actuator moves with MachineLogic for robots. Here are the list of resources for your reference: Design Link Intro to robot programming Programming Linear Actuators
Learn how to use MachineLogic to communicate with external Devices using either Ethernet/IP, MQTT or HTTP
Introducing a new, easier way to program in MachineLogic. Using a State Machine, you'll have the peace of mind that your system can only be in a single state at any given moment, and you set it's next states.
This how-to guide will cover how to program your UR e-Series robot in Vention's MachineLogic no-code environment, from setup to pressing play.
This how-to guide covers everything needed to get started programming your robot directly in MachineLogic, from in the cloud on MachineBuilder, to reality on MachineMotion.
Take a tour of Vention's code-free programming tool, MachineLogic. You'll learn how to configure your machine, create a visual sequence and build a custom user interface in our UI Builder. 0:00 - Intro 0:34 - Getting started 1:00 - Configure your machine 1:46 - Create a visual sequence, Part 1: Create your application 5:03 - Create a visual sequence, Part 2: Simulate 5:23 - Create a UI using UI Builder
MachineLogic is a code-free programming tool that allows anyone to configure, program, simulate in CAD and deploy their Vention actuators, inputs, and outputs on a MachineMotion controller. For more info about MachineLogic you can refer to our website You can also find some interesting post on our comminuty forum about MachineLogic
Include at least one MachineMotion controller, an actuator with end-stop sensors and gantry plate or a pneumatic actuator in MachineBuilder to be able to simulate in MachineLogic.
Learn how to use MachineLogic for Universal Robots. Take a tour to see how to use manual control mode, how to configure actuators, how to program actuators and pneumatics and use digital inputs. 0:00 - Intro 0:12 - Power On Robot 0:16 - Manual Control Mode 0:43 - Add Conveyor Command 1:09 - Add Pneumatic Command 1:28 - Digital Outputs 1:52 - Add Actuator Command 2:23 - Robot Waypoint
Vention's robot cell integration kit for Universal Robots. Compatible with MachineMotion Controller V1E and later versions.
It is easy to learn how to program a complex automated system in a short period of time. Since the software is fully integrated with Vention's automated ecosystem (actuators, pneumatics, sensors, controller, etc.), it allows for simple deployment and reduces programming time.
Learn everything about how to use Vention's new MachineAnalytics in MachineLogic. See how you can track your automated system from the cloud in real-time!
Vention's robot cell integration kit for Universal Robots. Compatible with MachineMotion V2 Controller and later versions.
This how-to-guide covers the use of Vention’s MachineLogic, an easy-to-use visual sequence editor for MachineMotion automation applications.
Learn streamline your MachineLogic programs by incorporating inline sequences. Here are the list of resources for your reference: Design State Machine Tutorial 0:00 - Intro 0:25 - Background 0:55 - Open MachineLogic 1:06 - Original Program Showcase 2:16 - Inline Program Application 2:39 - Creating and Inline Sequence 3:30 - Build Main Sequence 4:00 - Play Inline Program
Learn how to design custom User Interface using Vention's MachineLogic. Here are the list of resources for your reference: Design Link Numeric Variables and Conditional Loops Tutorial 0:00 - Intro 0:40 - Getting Started 1:06 - Edit MachineLogic Script 2:02 - Build User Interface 2:40 - Add Information Console 2:55 - Add Variable Input 4:05 - Add Button 4:21 - Add Label 4:39 - Operate User Interf...
Learn how to configure and program a belt conveyor using Vention's MachineLogic, and simulate it from your web-browser. 0:00 - Intro 0:28 - Configure a Belt Conveyor 1:11 - Program a Belt Conveyor using MachineLogic
Learn how to use MachineLogic's Application Checker feature to make sure your program is error-free and ready to run!.
Learn how to program a rotary actuator within MachineLogic. Here are the list of resources for your reference: Rotary Actuator Datasheet User Forum Tutorial Design
Learn how to program a MachineLogic script using Inputs as Variables and Condition statements. Here are the list of resources for your reference: Design Link User Forum Programming Linear Actuators 0:00 - Intro 0:55 - Inputs as Variables 1:14 - Add Inputs 1:40 - Create Variables 2:05 - Conditions 2:42 - Create Condition Command 3:50 - Build Main Sequence 4:02 - Use Push-Button Module
Learn how to program a MachineLogic script using numeric variables and conditional loops. Here are the list of resources for your reference: Design Link User Forum Programming Linear Actuators 0:00 - Intro 0:56 - Getting Started 1:10 - Build Main Sequence 1:15 - Play Basic Sequence 1:29 - Numeric Variables 1:50 - Create Variables 2:05 - Use Variables 2:34 - Updating Variables 3:57 - Conditiona...
Learn how to program a MachineLogic script using sequences and basic loops. Here are the list of resources for your reference: Design Link User Forum Programming Linear Actuators 0:00 - Intro 0:23 - Getting Started 0:49 - Create Application 0:56 - Sequences 1:13 - Build Child Sequences 1:50 - Build Main Sequence 2:35 - Play Sequence 2:53 - Basic Loops 3:40 - Looped Sequence
Learn how to configure Vention’s linear actuators, program by adding motion commands in MachineLogic, and simulate a sequence in MachineBuilder Check our Automated Applications page for inspiration on where to get started Here are the list of resources for your reference: Selecting a Linear Axis Actuator User Forum Design Link Configuration Assistant Tutorial 0:00 - Intro 0:20 - Getting Started ...
This is the API documentation for Vention's Python API. It contains a list of available classes and methods as well as examples and restrictions.
Learn how to program a MachineLogic script Lambda Functions. Take a tour and discover how to use our new additions to MachineLogic that allow you to create more complex and functional automation programs! Here are the list of resources for your reference: Design Link Programming Linear Actuators 0:00 - Intro 0:29 - Getting started 0:47 - Problem definition 1:00 - Define variables 1:30 - Creating ...
Learn how to incorporate State Machines in your next MachineLogic program Here are the list of resources for your reference: Design 0:00 - Intro 0:33 - Getting started 0:43 - Problem definition 1:04 - Completing the program 1:57 - Adding a state machine 2:45 - State machine definition 3:01 - Build state machine 4:05 - Play program
MachineLogic enables you to program your robots online in our code-free environment. Perfect for Machine Tending cells. Developed automation sequences can be fully simulated inside MachineBuilder and then accessed directly from the MachineMotion pendant. Here are the list of resources for your reference: Design Link 0:00 - Intro 1:08 - Configure your robot 1:33 - Program - create your application ...
The Digital IO Module, CE-MD-001-0001 extends the functionality of the MachineMotion controller with 4 industrial 24V inputs and 4 industrial 24V outputs.
Learn to use Vention’s path-following application to create your MachineLogic path following programs. The path-following app is an intuitive, web-based tool that takes you through step-by-step instructions to build your own program. 0:00 - Intro 0:43 - Step 1: Machine Parameters 1:31 - Step 2: Uploading GCode 2:27 - Step 3: Assembling GCode Pattern 3:08 - Step 4: Generating an Application 4:12 - Running th...
The Momentary Pushbutton Module extends MachineMotion 2’s functionality with two momentary pushbuttons. This plug-and-play module only requires a single connection to the MachineMotion 2 controller.
The Access Request Module, CE-SA-017-0001 is intended to interface up to 4 guard-locks and a MachineMotion V2. The minimum configuration is 1 guardlock and 1 MachineMotion V2.
The Auto-Reset Safety Module, CE-SA-019-0001 is intended to interface up to 3 safety devices and with the MachineMotion V2. It can interface with area scanners, light curtains and other safety devices to perform safety functions. If the order of the zone triggered is respected then the module will automatically reset its own state.
The Robot Safety Module CE-SA-016-0001, is intended to interface with a robot and with the MachineMotion V2. The safety IN port and the Reduced port are connected to safety modules which change the state of the robot and the MachineMotion.
The Mode Switching Safety Module (CE-SA-018-0001) is intended to interface up to 4 safety devices with the MachineMotion V2. It can interface with area scanners, light curtains and other safety devices to perform safety functions. The minimum configuration is 2 safety devices and a MachineMotionV2, the two unused ports have to be populated with device jumpers.
The Muting Safety Module CE-SA-015-0001 is intended to interface up to 4 safety devices with the MachineMotion V2. It is the default safety module for safety systems. It can interface with area scanners, light curtains and other safety devices to perform safety functions.
Pendant V3 provides a plug and play touch screen interface for automated equipment powered by Vention's MachineMotion™ 2 controller. At 13 inches with two cameras, this generation is designed to be ergonomically friendly allowing easy operation through a responsive advanced display. When connected to the MachineMotion™ 2 controller, the pendant enables machine operators and administrators to run and modify their progra...
Learn how to use Vention's new self deployment tool MachineCloud, that walks you through the step by step process of setting up your automated system. Here are the list of resources for your reference: Configuration Checker Application Checker 0:00 - Intro 0:18 - Select the design 0:31 - MachineCloud 0:44 - Hardware Setup 2:16 - Software Setup 2:58 - Deploy Application
This guide will run you through the basics of Vention's newest game changer, MachineCloud. Deploy from the cloud to your factory floor in minutes.
The Safety Module connects to Vention's MachineMotion 2 controller and provides interface capability with all light curtains & area scanners. It is intended for applications where access needs to be restricted to certain areas.
The Power Switch Module (CE-MD-005-0001) extends MachineMotion 2’s functionality with an integrated solid-state relay, which lets you switch various AC-powered devices on and off.
First step is to configure your actuator with end-stop sensors (end-stop sensors are optional for conveyors) or configure your pneumatic actuator. Second step is to add an application by clicking "Add app". Add motion commands inside the "Main Sequence" (adding a "Move to home" as the first command is recommended). Click on the play button.
MachineMotion™ datasheet contains detailed technical specifications, such as: functional pinout, input & outputs, specifications, input / output capabilities by model, electronics & embedded software specifications and unit dimensions
This manual will explain how to setup, program and operate the MachineMotion controller. This is currently the latest version of our MachineMotion controller.
A quick overview of the programming options for MachineMotion.
This manual will explain how to setup, program and operate the MachineMotion 2 controller. This is currently the latest version of our MachineMotion controller.
This guide describes the safety configurations of MachineMotion V1E0. It also shows how to connect MachineMotion to Vention safety peripherals and have a functional safety configuration.
This datasheet will explain how to setup, program and operate the MachineMotion 2 One-Drive controller.
This manual will explain how to setup, program and operate the MachineMotion 2 controller.
MachineMotion™ Pendant provides a plug and play touch screen interface for automated equipment powered by the Vention MachineMotion™ controller.
Build a deeper understanding of the MachineMotion Python API by consulting this developers reference manual. The MachineMotion python API can be used to quickly build custom applications to control your Vention fixture.
Lorem Ipsum
Gain complete control over your MachineMotion controller with our Python API. This guide takes you through all required steps to deploy your first custom script.
EtherNet/IP pricing is on a per-machine basis, with a cost of $550 for machines without Vention's MachineApp or MachineLogic, and $950 for palletizers with MachineApp.
This guide covers the configuration and operation of Vention’s Path Following MachineApp. In this guide, you will learn how to: -Define your Path Following Machine based on your MachineLogic configuration -Upload a GCode File -Arrange your GCode file(s) within your workspace -Create a new Path Following Application and augment it with custom behavior -Run your Path Following Application
Use the MachineApp template to enable quick application deployment using this framework.
MachineMotion is a plug-and-play, single-box motion controller that includes everything you need for motion control: motor drives, power supply, control card, safety relay, and more. These components are all integrated into a complete system providing a true plug-and-play experience. For example, motors and sensors come pre-wired with connectors and plug directly into the MachineMotion controller box. In short, Mac...
Yes. You can control MachineMotion controllers together in the same application using Python programming or through Vention’s URCap software (if you’re working with a Universal Robot). Note that MachineLogic does not currently support this functionality.
No, the license is non-transferable and tied to a specific MachineMotion serial number.
Using our new Robot Cell Integration Kit, Vention actuators and linear axes can be controlled directly from the UR teach pendant. This article will show how to control Vention equipment directly from the Universal Robots teach pendant with the Vention URCap for Robot Cell Integration.
Get quick answers to your questions by browsing our user forum or contacting technical support.