Official Design Library
UR12e Mobile Pedestal and Welding Table

UR12e Mobile Pedestal and Welding Table

Vention official

This design features a mobile welding workstation built for the Universal Robots UR12e, combining a cobot pedestal and a welding tabletop on a rigid T-slot aluminum frame. The setup includes a pedestal base compatible with the UR12e, a 5/8"-hole grid tabletop for flexible fixturing, and heavy-duty caster wheels with integrated leveling feet for both stability and mobility across the shop floor. Designed for ease of deployment and durability, this configuration provides a reliable platform for collaborative welding applications. Overall dimensions are approximately 2667 × 2540 × 1981 mm, with a total weight of about 460 kg. All components shown are included.

Spec AttributeSpec Value
Technical Specifications
Design NumberMF-WD-412779 v21
Weight261.11 kg
Dimensions (L x W x H)1219 x 1655 x 1648 mm
ApplicationManufacturing
Assembly Time13:28

Spec AttributeSpec Value
Documentation
Assembly Instructions
ROI Calculator
3D Model

PartsDescriptionQuantity
PartsQty
Part 45x90mm Plastic End Cap, for Extrusions image
45x90mm Plastic End Cap, for ExtrusionsHW-EC-002-0001__2 - 12 X 45 X 90 mmShips next day
2
Part 90x90mm Plastic End Cap, for Extrusions image
90x90mm Plastic End Cap, for ExtrusionsHW-EC-005-0001 - 12 X 90 X 90 mmShips next day
4
Part Ergonomic Handle image
Ergonomic HandleHW-HD-001-0001__2 - 160 X 30 X 60 mmShips next day
2
Part Latch-Style Toggle Clamp with Assembly Plates image
Latch-Style Toggle Clamp with Assembly PlatesHW-LT-003-0001 - 186 X 133 X 57 mmShips in 2 days
2
Part Extrusion Tapping Kit image
Extrusion Tapping KitHW-TL-001-0000 - 320 X 225 X 35 mmShips next day
1
Part Blickle Swivel Leveling Caster Wheel with Adjustment Wheel, 500kg Capacity image8
Part Strong Hand Tool 48'' x 30'' Welding Table Top with 5/8'' Holes image
Strong Hand Tool 48'' x 30'' Welding Table Top with 5/8'' HolesPR-SH-001-0001 - 1219 X 762 X 76 mmShips in 14 days
1
Part Smooth Robotics SmoothTool for UR image
Smooth Robotics SmoothTool for URPR-SR-001-0001 - 110 X 175 X 80 mmShips next day
1
Part Smooth Robotics Arc Control Box image
Smooth Robotics Arc Control BoxPR-SR-010-0001 - 235 X 310 X 110 mmShips next day
1
Part Universal Robots UR12e Collaborative Robot Arm image
Universal Robots UR12e Collaborative Robot ArmPR-UR-012-0000 - 915 X 760 X 485 mmShips next day
1
Part 45x45mm (450mm) Aluminum Extrusion image
45x45mm (450mm) Aluminum ExtrusionST-EXT-001-0450 - 450 X 45 X 45 mmShips next day
2
Part 45x45mm (900mm) Aluminum Extrusion image
45x45mm (900mm) Aluminum ExtrusionST-EXT-001-0900 - 900 X 45 X 45 mmShips next day
1
Part 45x90mm (135mm) Aluminum Extrusion image
45x90mm (135mm) Aluminum ExtrusionST-EXT-002-0135 - 135 X 45 X 90 mmShips next day
2
Part 45x90mm (720mm) Aluminum Extrusion image
45x90mm (720mm) Aluminum ExtrusionST-EXT-002-0720 - 720 X 45 X 90 mmShips next day
1
Part 45x90mm (900mm) Aluminum Extrusion image
45x90mm (900mm) Aluminum ExtrusionST-EXT-002-0900 - 900 X 45 X 90 mmShips next day
1
Part 90x90mm (675mm) Aluminum Extrusion image
90x90mm (675mm) Aluminum ExtrusionST-EXT-005-0675 - 675 X 90 X 90 mmShips next day
2
Part 90x90mm (720mm) Aluminum Extrusion image
90x90mm (720mm) Aluminum ExtrusionST-EXT-005-0720 - 720 X 90 X 90 mmShips next day
2
Part 90x90mm (765mm) Aluminum Extrusion image
90x90mm (765mm) Aluminum ExtrusionST-EXT-005-0765 - 765 X 90 X 90 mmShips next day
4
Part 45mm x 45mm Aluminum Gusset with Locators image
45mm x 45mm Aluminum Gusset with LocatorsST-HP-003-0001 - 42 X 44 X 44 mmShips next day
18
Part 90mm x 90mm Aluminum Gusset With Locators image
90mm x 90mm Aluminum Gusset With LocatorsST-HP-003-0004 - 88 X 88 X 88 mmShips in 2 days
8
Part UR Control Box Mounting Bracket image
UR Control Box Mounting BracketST-RB-002-0001__2 - 12 X 450 X 130 mmShips next day
1
Part Heavy Duty Cobot Pedestal, 585 mm image
Heavy Duty Cobot Pedestal, 585 mmST-RB-033-0585__2 - 405 X 405 X 585 mmShips next day
1
Part Leg Adaptor Plates for 5/8" Welding Table image
Leg Adaptor Plates for 5/8" Welding TableST-RB-053-0002 - 133 X 146 X 48 mmShips next day
1
Part Caster Wheel Mounting Plate image
Caster Wheel Mounting PlateST-SP-010-0003__2 - 125 X 88 X 12 mmShips next day
8
Part M8 Drop-in Spring Loaded T-Nut image
M8 Drop-in Spring Loaded T-NutHW-FN-002-0001 - 22 X 13 X 7 mmShips next day
204
Part M8 x 14mm Screw image
M8 x 14mm ScrewHW-FN-003-0014 - 19 X 13 X 13 mmShips next day
38
Part M8 x 16mm Screw image
M8 x 16mm ScrewHW-FN-003-0016 - 16 X 13 X 21 mmShips next day
7
Part M8 x 18mm Screw image
M8 x 18mm ScrewHW-FN-003-0018 - 23 X 13 X 13 mmShips next day
136
Part M8 x 20mm Screw image
M8 x 20mm ScrewHW-FN-003-0020 - 25 X 13 X 13 mmShips next day
13
Part M8 x 25mm Screw image
M8 x 25mm ScrewHW-FN-003-0025 - 30 X 13 X 13 mmShips next day
21
Part M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1025 - 33 X 13 X 13 mmShips next day
5
Part M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9 image
M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-1030 - 38 X 13 X 13 mmShips next day
5
Part M8-1.25 x 25mm  Flat Head Screw image
M8-1.25 x 25mm Flat Head ScrewHW-FN-015-0025 - 25 X 16 X 16 mmShips next day
9
Part M8-1.25 x 40mm  Flat Head Screw image
M8-1.25 x 40mm Flat Head ScrewHW-FN-015-0040 - 40 X 16 X 16 mmShips next day
17
Part M8 Washer with 16mm Outside Diameter image
M8 Washer with 16mm Outside DiameterHW-WS-001-0001 - 1 X 16 X 16 mmShips next day
19
Part Slotted Floor Anchoring Mount for 45x45mm, 45x90mm, and 90x90mm Extrusions image2

$71,463.94 USD

Similar Parts