Parts library

PR-SH-001-0001
Strong Hand Tool 48'' x 30'' Welding Table Top with 5/8'' Holes
This nitrided and black oxide-coated table plate is designed for durability and versatility in welding and fixturing applications. Fully reversible and heat-treated, it features a flat-ground surface that ensures accuracy in all setups. The plate is resistant to weld spatter, rust, and scratches, making it ideal for repeated use in demanding environments. Its 5/8'' holes with a 2'' center-to-center pattern provide maximum flexibility for clamping and fixturing at any point across the surface. Refer to ST-RB-053-0002 for details about how to attach to Vention extrusion frames.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 3D Model | 
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value | 
|---|---|
| General Specifications | |
| Part Number | PR-SH-001-0001 | 
| Unit Price | $2,178.46 USD | 
| Weight | 125.19 kg | 
| Dimensions (L x W x H) | 1219.2 x 762 x 76.2 mm | 
| Material | Steel | 
| Surface Finish | Nitride | 
Questions about this part?
Post a question on Vention community forum for insights on this part.