vention-logo-sm
Parts library
Universal Robots UR12e Collaborative Robot Arm
PR-UR-012-0000

Universal Robots UR12e Collaborative Robot Arm

Universal Robots

The UR12e is a medium-sized e-series cobot from Universal Robots combining a 12.5 kg payload with 1300mm reach. It provides sufficient payload and reach capabilities to automate regular tasks such as machine tending, palletizing, pick and place, dispensing and welding, while ensuring a safe collaboration between humans and machines.

Technical Drawing
Technical Drawing
3D Model
Technical Documentation
Technical Documentation
UR Robots Specifications
UR12e Technical Specifications Datasheet

Can't find what you're looking for? Contact Us

Spec AttributeSpec Value
General Specifications
Part NumberPR-UR-012-0000
Unit Price$44,636.00 USD
Weight47.3 kg
Dimensions (L x W x H)915 x 760 x 485 mm
Associated Fasteners4 x HW-FN-003-1025, 4 x HW-FN-003-1030
Spec AttributeSpec Value
Performance
Reach1300 mm
Repeatability± 0.05 mm
Max Payload12.5 kg
Robot Weight33.5 kg
Degrees of Freedom6 rotating joints
Max Average Power Consumption615 W
Typical Average Power Consumption350 W
Spec AttributeSpec Value
Movement
J1 Movement Range360 degrees
J2 Movement Range360360 degrees
J3 Movement Range360 degrees
J4 Movement Range360 degrees
J5 Movement Range360 degrees
J6 Movement Range360 degrees
Spec AttributeSpec Value
Features
Robot Certified StandardsEN ISO 13849-1 (PLd Category 3) and EN ISO 10218-1, ISO Class 6
Robot IP Rating54
Controller Certificatied Standards ISO Class 6
Controller IP Rating44
Warranty12 Months
Spec AttributeSpec Value
Controller
Controller Power Source100-240 VAC, 47-440 Hz
Controller Weight12 kg
Controller Dimensions460mm x 449mm x 254mm
Controller Digital ports16 in, 16 out
Controller Analog ports2 in, 2 out
Robot to controller cable length6 m

PartsQuantity
PartsPart NumberQty
M8 x 1.25 x 25 mm Standard Hex Socket Head, Class 12.9HW-FN-003-10254View
M8 x 1.25 x 30 mm Standard Hex Socket Head, Class 12.9HW-FN-003-10304View

$44,636 USD

Sold by VentionShips from Vention
Similar Parts

Questions about this part?

Post a question on Vention community forum for insights on this part.

    Universal Robots UR12e Collaborative Robot Arm | Vention