Parts library

HW-LT-003-0001
Latch-Style Toggle Clamp with Assembly Plates
Latch-style toggle clamp with locking lever to secure the object repeatably. This toggle clamp has a holding force of 2.3kN along the axis of the U-bolt. The U-bolt allows for approximately 13mm of adjustment, allowing for easy clamping against a rest pad or extrusion end cap.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | HW-LT-003-0001 |
| Unit Price | $48.33 USD |
| Weight | 0.2314 kg |
| Dimensions (L x W x H) | 186 x 133 x 57 mm |
| Material | Various (aluminum, steel, plastic) |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-WS-001-0001, 4 x HW-FN-003-0020 |
Questions about this part?
Post a question on Vention community forum for insights on this part.