Parts library

ST-SP-010-0003__2
Caster Wheel Mounting Plate
This Caster Wheel Mounting Plate is the essential component for integrating select caster wheels onto your aluminum extrusion profiles when direct bolting isn't feasible. Compatible with the following caster wheels: MO-WL-003-0002, MO-WL-003-0003, MO-WL-003-0004, MO-WL-003-0005.
| Technical Drawing | |
|---|---|
| Technical Drawing | |
| 2D Model | |
| 3D Model |
Can't find what you're looking for? Contact Us
| Spec Attribute | Spec Value |
|---|---|
| General Specifications | |
| Part Number | ST-SP-010-0003__2 |
| Unit Price | $44.95 USD |
| Weight | 0.306 kg |
| Dimensions (L x W x H) | 125 x 88 x 12 mm |
| Material | 6061-T6 |
| Surface Finish | Blue Anodized |
| Associated Fasteners | 4 x HW-FN-002-0001, 4 x HW-FN-003-0018 |
Questions about this part?
Post a question on Vention community forum for insights on this part.